Topology | Flyback Converter |
Input voltage | 50-275 V |
Output 1 | 9 V / 0.12 A |
IC revision | A |
The PMP9176 reference design uses Buck converter to convert ultra wide AC input voltage (50Vac to 275Vac) to a 9V/1.1W DC output with UCC28910 controller. Circuit simplicity is achieved with quasi-resonant valley-switching operation and the utilization of Buck topology.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.25 | 0.27 | 6 | 2.3 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462102 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|