Topology | Forward Converter |
Input voltage | 108-132 V |
Output 1 | 14 V / 5 A |
IC revision | B |
This reference design uses the UCC2897A active clamp controller to generate an isolated 14V output at 70W from a US line AC input. This design is over 90% efficient and fits in a 51mm X 66mm X 30mm (2.0” X 2.6” X 1.2”) volume.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Q (%) | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744045102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQ SMT Inductor | 0.16 | 2 | 28 | 0.07 | 1000 | 30 | – | – | – | 4.5 | 3.2 | 2.6 | SMT | ||
![]() | 744731331 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TIS Radial Leaded Wire Wound Inductor | 0.45 | 3.1 | – | 0.65 | 330 | 0.83 | – | – | – | 7.8 | 7.8 | 7.5 | THT | ||
![]() | 744152 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SI Leaded Toroidal Storage Choke | 1.7 | 5.4 | – | 7.7 | 82 | 0.03 | – | – | – | 28 | 12.1 | 12 | THT | |
![]() | 744822222 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | 2 | 2200 | 0.07 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | ||
750312270 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer WE-UNIT | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744045102 | SPEC | |
![]() | 744731331 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744152 | SPEC | – |
![]() | 744822222 | SPEC | |
750312270 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Q (%) | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|