IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments UCC28C45

BiCMOS LOW-POWER CURRENT-MODE PWM CONTROLLER

Overview

TopologyFlyback Converter
Input voltage15 V
Output 118 V / 0.06 A
Output 2-12 V / 0.06 A
IC revisionE

Description

UCC38C4x family is a high-performance current-mode PWM controller. It is an enhanced BiCMOS version with pin-for-pin compatibility to the industry standard UC384xA family and UC384x family of PWM controllers. In addition, lower startup voltage versions of 7 V are offered as UCC38C40 and UCC38C41.

Providing necessary features to control fixed frequency, peak current-mode power supplies, this family offers the following performance advantages. The device offers high-frequency operation up to 1 MHz with low start-up and operating currents, thus minimizing start-up loss and low operating power consumption for improved efficiency. The device also features a very fast current-sense-to-output delay time of 35 ns and a ±1 A peak output current capability with improved rise and fall times for driving large external MOSFETs directly.

The UCC38C4x family is offered in 8-pin packages, MSOP (DGK), SOIC (D) and PDIP (P).

Features

  • Enhanced Replacement for UC3842A Family With Pin-to-Pin Compatibility
  • 1-MHz Operation
  • 50-µA Start-Up Current, 100-µA Maximum
  • Low Operating Current of 2.3 mA at 52 kHz
  • Fast 35-ns Cycle-by-Cycle Overcurrent Limiting
  • ±1-A Peak Output Current
  • Rail-to-Rail Output Swings with 25-ns Rise and 20-ns Fall Times
  • ±1% Initial Trimmed 2.5-V Error Amplifier Reference
  • Trimmed Oscillator Discharge Current
  • New Under Voltage Lockout Versions
  • MSOP-8 Package Minimizes Board Space

Typical applications

  • dc-to-dc Converters
  • Switch-Mode Power Supplies
  • Board Mount Power Modules

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750312011
Flyback Transformer
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Flyback Transformer