IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC3809-1

Economy Primary Side Controller

Overview

TopologyFlyback Converter
Input voltage120 V
Switching frequency1000 kHz
Output 15 V / 0.2 A
IC revisionB

Description

The UCC3809 family of BCDMOS economy low power integrated circuitscontains all the control and drive circuitry required for off-line and isolatedDC-to-DC fixed frequency current mode switching power supplies withminimal external parts count. Internally implemented circuits includeundervoltage lockout featuring startup current less than 100μA, a user accessiblevoltage reference, logic to ensure latched operation, a PWM comparator,and a totem pole output stage to sink or source peak current. Theoutput stage, suitable for driving N-Channel MOSFETs, is low in the offstate.Oscillator frequency and maximum duty cycle are programmed with tworesistors and a capacitor. The UCC3809 family also features full cycle softstart.The family has UVLO thresholds and hysteresis levels for off-line andDC-to-DC systems as shown in the table to the left.The UCC3809 and the UCC2809 are offered in the 8 pin SOIC (D), PDIP(N), TSSOP (PW), and MSOP (P) packages. The small TSSOP andMSOP packages make the device ideal for applications where boardspace and height are at a premium.

Features

  • User Programmable Soft Start With Active Low Shutdown
  • User Programmable Maximum Duty Cycle
  • Accessible 5V Reference
  • Undervoltage Lockout
  • Operation to 1MHz
  • 0.4A Source/0.8A Sink FET Driver
  • Low 100μA Startup Current

Remarks

  • T1=80uH also used

Remarks:From User guides "Isolated 50 Watt Flyback Converter Usingthe UCC3809 Primary Side Controller"T1=80uHL1=2uHRefer page no.3 & 17

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750311713
SPECFlyback Transformer WE-FB
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer WE-FB
–Check availability