IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments UCD3138 | Demoboard TIDA-00477

UCD3138A Highly Integrated Digital Controller for Isolated Power

Overview

TopologyPower Factor Correction
Input voltage175-270 V
Output 1390 V / 2.6 A
IC revisionB

Description

The TIDA-00477 reference design is a continuous conduction mode boost converter implemented using TI digital power supply controller UCD3138A and with all the necessary protections built-in. TIDA-00477 PFC is designed to improve overall system performance with lower bus ripple, lower bus capacitance, and lower RMS currents than traditional PFC power supplies. In addition, the design provides precise information of the input energy consumption of the unit. Hardware is designed and tested to pass conducted emissions, surge, and EFT as per EN55014 – requirements.

Features

Wide operating input range 195-VAC to 270-VACDesigned to drive wide range of downstream DC/DC converters and inverter fed motors up to 1kWHigh power factor > 0.99 and less than 5% THD from medium-to-full load (50-100%). Meets Current THD regulations as per IEC 61000-3-2High efficiency of > 97% at full load over entire operating voltage range. It eliminates need for external cooling up to 55oC ambient operation for loads ≤ 850WCommunicates the input power consumption information of the unit precisely for all load conditions.Built-in 12V/3W supply for house-keeping power needsPMBUS & Isolated UART for communicationMeets the requirements of Conducted Emissions standard – EN55011 class A, EFT norm IEC6000-4-4, and Surge norm IEC61000-4-5Power supply designed with a simple, small PCB form factor (165 x 95mm)

Typical applications

  • Telecom/Server Power & Motor Drives

Products

Order Code Data­sheet Downloads Status Product series Samples
750342810SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Inductor
Order Code Data­sheet
750342810SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples