IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments UCD3138A | Demoboard TIDA-00707

1-kW, Compact, 97.5% Efficiency, Digital PFC for AC/DC PSUs With eMeter Reference Design

Overview

TopologyOther Topology
Input voltage195-265 V
IC revisionB

Description

TIDA-00707 is a 1-kW, compact (100mmX80mm) power factor converter (PFC) designed for telecom, server, and industrial power supplies. This reference design is a continuous conduction mode boost converter, implemented using a UCD3138A Digital Power Supply controller with all protections built-in. Hardware is designed and tested to pass conducted emissions, surge, and EFT (as per EN55014) requirements. This reference design provides a ready platform of front-end PFC to address various power supplies up to 1 kW, Improves overall system performance lower bus capacitance, lower RMS currents, and front-end protections. It meets stringent current THD and power factor norms and protects from output overcurrent, overvoltage, and undervoltage conditions.

Features

Wide Operating Input Range: 195-V to 270-VACDesigned to Drive Wide Range of Downstream DC/DC Converters and Inverter-Fed Motors up to 1 kWHigh Power Factor > 0.99 and < 5% THD From Medium-to-Full Load (50% to 100%); Meets Current THD Regulations as per IEC 61000-3-2High Efficiency of > 97% at Full Load Over Entire Operating Voltage RangePFC Converter designed with a simple, small PCB form factor (100 x 82mm)

Typical applications

  • Merchant Telecom Rectifiers
  • Single Phase UPS, Server PSU etc.

Products

Order Code Data­sheet Downloads Status Product series Samples
750343135SPEC
Active i| Production is active. Expected lifetime: >10 years. Common Mode Choke
Order Code Data­sheet
750343135SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples