Topology | Buck Converter |
Input voltage | 12 V |
Output 1 | 1.2 V / 10 A |
IC revision | E1 |
The PMP9475 12V-input reference design provides all the power supply rails necessary to power Xilinx's Virtex® UltraScale™ family of FPGAs in a compact, highly efficient design. This design uses several of TI's PMBus Point-Of-Load voltage regulators for ease of design/configuration and telemetry of critical rails. It features a UCD90120A for flexible power up and power down sequencing as well as voltage monitoring, current monitoring, and voltage margining through the PMBus interface.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744325120 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.2 | 32.6 | 12 | 25 | 1.8 | 75 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744325120 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|