| Topology | Push-Pull Converter symmetrical isolated |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | VIN | VOut1 (V (DC)) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | Pins (pcs) | Pitch (mm) | Rows | G (mm) | Gender | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.7 | SMT | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.7 | SMT | ||
![]() | 74279262 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 120 | 200 | 510 MHz | 1350 | 0.3 | Wide Band | 500 | – | – | – | – | 1.6 | 0.8 | 0.8 | SMT | ||
![]() | 7448052502 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | XL | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | 5 | – | – | – | – | – | 0.0022 | – | 25000 | 2.5 | 300 | 2100 | Nanocrystalline | 36 | 23 | 34 | THT | ||
| 885012206091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 22 nF | ±10% | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
![]() | 760390014 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | – | – | – | – | – | – | – | – | – | 1006 | -40 °C up to +125 °C | – | – | – | – | Tape and Reel | 5 V (DC) | 5 | 0.6 | Functional | 300 - 620 | 11 | 1:1.3 | – | – | – | – | – | – | – | – | – | – | – | – | 0.475 | – | 2500 | – | 6.73 | 10.2 | 4.19 | SMT | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | Bag | – | – | – | – | – | – | – | 3 | 2.54 | Single | – | Pin Header | – | – | – | – | – | Straight | 3000 | – | – | – | – | 7.62 | – | – | THT | |
![]() | 61300821021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | Bag | – | – | – | – | – | – | – | 8 | 2.54 | Dual | – | Pin Header | – | – | – | – | – | Angled | 3000 | – | – | – | – | 10.16 | – | – | THT | |
![]() | 750316856 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | – | – | – | – | – | – | – | – | – | 1408 | -40 °C up to +125 °C | – | – | – | – | Tape and Reel | 5 V (DC) | 23 | 0.18 | Supplementary | 200 - 600 | 15 | 1:4.67 | – | – | – | – | – | – | – | – | – | – | – | – | 0.2 | – | 2500 | – | 8.3 | 14.75 | 4.2 | SMT | |
![]() | 750316818 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | – | – | – | – | – | – | – | – | – | 1208 | -40 °C up to +125 °C | – | – | – | – | Tape and Reel | 5 V (DC) | 17 | 0.38 | Functional | 400 - 700 | 9 | 1:3.5 | – | – | – | – | – | – | – | – | – | – | – | – | 0.086 | – | 2500 | – | 8.3 | 12.6 | 4.1 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060GS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 74279262 | SPEC | |
![]() | 7448052502 | SPEC | |
| 885012206091 | SPEC | ||
| 885012206095 | SPEC | ||
![]() | 760390014 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300821021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 750316856 | SPEC | – |
![]() | 750316818 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | VIN | VOut1 (V (DC)) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | Pins (pcs) | Pitch (mm) | Rows | G (mm) | Gender | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|