IC manufacturers Torex

IC manufacturers (99)

Torex XC9145

400nA Ultra-Low Quiescent, 0.8A, PWM/PFM Step-up DC/DC Converters

Overview

TopologyBuck Converter
Input voltage0.65-5.5 V
Output 13.3 V / 0.1 A

Description

XC9145 series are synchronous step-up DC/DC converters with a 200mΩ N-channel driver FET and a 270mΩ synchronous P-channel switching FET built-in.The ultra-low current consumption of 400nA and PWM/PFM auto-switching control have dramatically improved the efficiency of the output current of 10μA or less, which was difficult to achieve in the past. (89.9%@VIN=2.4V, VOUT=3.3V, IOUT=10μA)XC9145 series can significantly reduce the power consumption of battery-powered devices which consume a large percentage of power when the system is in standby mode. It contributes to keeping battery life longer and reducing battery size smaller.

Features

  • Input Voltage Range : 0.65V ~ 5.5V(Operation Start Voltage 1.6V)
  • Fixed Output Voltage : 3.0V ~ 5.5V (0.1V increments)
  • Output Current : 430mA @V OUT =5.0V, VBAT =3.3V
    300mA @VOUT=3.3V, VBAT =1.8V
  • Oscillation Frequency : 1.2MHz
  • Quiescent Current : 400nA
  • Efficiency : 89.9% @VIN=2.4V, VOUT =3.3V, IOUT=10μA93.2% @VIN=2.4V, VOUT =3.3V, I OUT =100mA
  • Control Mode : Auto PWM/PFM
  • Load transient response :300mV@VOUT =3.3V, VBAT =1.8V, I OUT =1mA→200mA
  • Protection function : Current Limit
  • Functions : Soft startLoad Disconnection
  • Operating Ambient Temperature : -40°C ~ 105°C
  • Package : USP-6C (1.8x2.0x0.6mm)WLP-6-05 (1.08x1.28x0.4mm)
  • Environmentally Friendly : EU RoHSCompliant, Pb Free

Typical applications

  • Energy Harvest
  • Battery-powered medical devices / Wearable devices (Health monitoring, Fitness devices)
  • Home Security / Home Automation, Remote controls, Metering devices / Smart meter (Gas / Water / Temperature)
  • Low power wireless communication products, Low power IoT module
  • Primary battery portable systems

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Mount Samples
74438336047SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 4.7 2.4 5.15 137 30 80 SMT
Order Code Data­sheet Simu­lation
74438336047SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Mount Samples