IC manufacturers Torex

IC manufacturers (97)

Torex XC9404 | Demoboard XC9404

Offline Controller for LED Lighting with Power Factor Correction

Overview

TopologyFlyback Converter
Input voltage85-270 V
Output 130 V / 1 A
IC revision1

Description

The XC9404 series are LED lighting offline controllers that use PFM(Pulse Frequency Modulation) control and have a Power Factor improvement function. The operating input voltage range is 85VAC to 270VAC, and the current is controlled on the primary side without using a Opto-coupler or secondary side control circuit. Because LED current fluctuations caused by input voltage fluctuations and LED voltage fluctuations can be suppressed, a stable LED lighting power supply is obtained.

Features

  • Operating Voltage: 85VAC ~ 270VAC
  • Output Wattage: up to 50W
  • Power Factor / THD: Power Factor 0.95 or more / THD up to 10% attainable
  • Harmonics regulations: IEC61000-3-2 class C compliance possible
  • Control Method: PFM Control
  • Function: Opto-coupler free due to primary control, Built-in acceleration Start, Low Start up Current 20μA
  • Protection Function: LED Open/Short protection, Over Voltage Protection, Over Current Protection, UVLO
  • Package: SOP-8D
  • Operation Ambient Temperature: 40℃ ~ +105℃

Typical applications

  • LED Lighting

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
7447480102SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TI Radial Leaded Wire Wound Inductor 1000 0.8 0.8 1.15 1.1 Standard
750841247SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet Simu­lation
7447480102SPEC
750841247SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples