IC manufacturers Toshiba

IC manufacturers (108)

Toshiba GT20N135SRA | Demoboard RD-206

Inverter Circuit for IH Cooker

Overview

TopologyPositive to Negative Converter
Input voltage200-240 V

Description

This reference guide describes the specifications, basic circuitry, and other features of the IH Cooker built using GT20N135SRA IGBT. Toshiba’s IGBT (GT20N135SRA) and Holtek's MCU (HT45F0058) used in this application are designed specifically to be used with home appliance applications to provide most operational and economical efficiency. High-speed switching, High maximum junction temperature and Low saturation voltage are some key features of GT20N135SRA IGBT. The input-voltage range of this IH Cooker is from AC 200 V to 240 V at 50 Hz. This reference guide provides various design information including reference design, and contributes to the reduction of effort required in designing according to actual specifications

Features

  • 6.5th generation
  • The RC-IGBT consists of a freewheeling diode (FWD) monolithically integrated in an IGBT chip.
  • Enhancement mode
  • High-speed switching: IGBT tf = 0.25 µs (typ.) (IC = 40 A)
  • Low saturation voltage: VCE(sat) = 1.60 V (typ.) (IC = 20 A, Ta = 25 )
  • High junction temperature: Tj = 175  (max)

Typical applications

  • Dedicated to Induction Cooktops and Home Appliance Applications
  • Dedicated to Voltage-Resonant Inverter Switching Applications, Dedicated to Soft Switching Applications

Parts approved by Toshiba

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingCarton 
–Check availability