IC manufacturers Toshiba

IC manufacturers (108)

Toshiba TPN8R903NL/TPN2R903PL | Demoboard RD-205

Non-Isolated Buck DC-DC Converter

Overview

TopologyBuck Converter
Input voltage11.4-12.6 V
Switching frequency197.9-596.8 kHz
Output 11.5 V / 10 A
Output 21.05 V / 10 A
IC revision11

Description

This reference guide describes the specifications, use, and various properties of the Non-Isolated Buck DC-DC Converter (hereafter referred to as this power supply). This reference design consists of 24 types of DC-DC converter designs in total. All take DC12 V as inputs and generate 8 different outputs which are DC 5 V/5 A, DC 5 V/8 A, DC 5 V/12 A, DC 3.3 V/10 A, DC 3.3 V/13.3 A, DC 3.3V/18.2 A, DC 1.5 V/10 A, DC 1.05 V/10 A, and each one further optimized in 3 ways, i.e. for: 50 % load efficiency, 100 % load efficiency, and area. Since small components are selected, they can be applied to Point of Load power supplies of various sizes and applications. Our power MOSFETs are used as switching elements, which allows high-speed switching and high-efficiency.

Features

  • Non-Isolated Buck DC-DC Converter with synchronous rectification
  • 8 power supply circuit designs with different output voltage and output power
  • Each power supply circuit design has 3 variations

Typical applications

  • Switching Voltage Regulators, DC-DC Converters

Parts approved by Toshiba

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.33 µH, 30.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Performance Rated Current30.9 A
Saturation Current @ 10%15 A
Saturation Current @ 30%36 A
DC Resistance2.17 mΩ
Self Resonant Frequency119 MHz
MaterialSuperflux 
Packaging Unit800 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.47 µH, 19.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current19.5 A
Saturation Current @ 10%8 A
Saturation Current @ 30%16 A
DC Resistance2.75 mΩ
Self Resonant Frequency280 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability