IC manufacturers Transphorm

IC manufacturers (96)

Transphorm NCP1399 | Demoboard TDAIO-TPH-ON-240W-RD

TDAIO-TPH-ON-240W-RD 240W-24V-10A-Adaptor

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage90-264 V
Output 124 V / 10 A
IC revision1

Description

The TDAIO-TPH-ON-240W-RD AC to DC reference design offers an output power level of 240 W. This design is composed of two power stages, the first being the PFC (AC to DC) and the second being the LLC (DC to DC), producing 24 V at 10 A. Its peak efficiency is greater than 96% with an open frame power density of 24 W/in3.This power supply uses three 650 V SuperGaN TO-220 GaN FETs (TP65H150G4PS) and Onsemi’s CCM PFC (NCP1654) and LLC (NCP1300) controllers controllers. If the heatsink redesigned to a height of 20 mm an additional 6 W/in3 increase in power density (30 W/in3) can be achieved. This power supply is ideal for applications such as fast charging, Laptops, IoT, etc.

Features

  • Transphorm SuperGaN TP65H150G4PS TO-220 x 3
  • CCM PFC + LLC topology
  • Board-end over ~93% Efficiency (90VAC)
  • Flat Efficiency Across Universal (90-264 VAC)Input Voltage and Load
  • Tight Switching Frequency Regulation for Improved Input EMI Filter Utilization
  • Up to 180 kHz Switching Frequency Operation
  • OTP, UVLO, OCP and OSC Protections
  • < 300mW No Load Power Consumption
  • Up to 240 W Output Power

Typical applications

  • High-Power-Density AC/DC Power Supplies
  • Smart phones

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
Samples
885012006042SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)470 pF ±5% 25 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
860010572005SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors47 µF ±20% 35 12 11 Ammopack 2000 -40 °C up to +85 °C 143 16.45 2 5
Order Code Data­sheet Simu­lation
885012006042SPEC
860010572005SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
Samples