IC manufacturers Transphorm

IC manufacturers (97)

Transphorm TP65H050WS | Demoboard TDINV3000W050

TDINV3000W050: 3.0 kW Inverter Evaluation Board

Overview

TopologyPower Factor Correction
Input voltage0-420 V
Output 1297 V
IC revision2.0

Description

The TDINV3000W050 3.0 kW inverter evaluation kit provides an easy way to evaluate the performance advantages of GaN FETs in various inverter applications, such as solar and UPS. The kit provides the main features of a single-phase inverter in a proven, functional configuration, operating at or above 50kHz. At the core of the inverter are four 50mΩ GaN FETs configured as a full bridge and includes flexible microcontroller options. The TDINV3000W050-KIT is for evaluation purposes only.

Features

  • Power: 3000W
  • Switching frequency: 50kHz
  • Customizable with firmware
  • Features TP65H050WS
  • Easy-to-use platform to investigate GaN

Typical applications

  • PV inverter/ Uninterruptible power supply (UPS)

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012006008SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)100 pF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012008014SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)220 pF ±5% 16 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012006008SPEC
885012008014SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples