Topology | Power Factor Correction |
Input voltage | 85-260 V |
Output 1 | 390 V |
IC revision | 1.1 |
The Evaluation Board for a bridgeless totem-pole Power-Factor-Correction (PFC) circuit, using Transphorm GaN power HEMTs, is described in this paper. In this board, by using a diode-free GaN power HEMT bridge with low reverse-recovery charge, very-high-efficiency single-phase AC-DC conversion is realized. In this circuit, the performance and efficiency improvement, achieved by use of the GaN HEMTs in the fast-switching leg of the circuit, is further enhanced by use of low resistance MOSFETs in the slow-switching leg.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7448031501 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | 15 | 1 | 3.2 | 300 | 2100 | Nanocrystalline | 24 | 17 | 25 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7448031501 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|