IC manufacturers Wolfspeed

IC manufacturers (97)

Wolfspeed ICE2QR2280Z/MAX13256/C3M0045065L | Demoboard CRD-03600AD065E-L

3.6kW Bridgeless Totem-Pole PFC

Overview

TopologyPower Factor Correction
Input voltage180-265 V
Output 1420 V

Description

This reference design demonstrates the application of Wolfspeed’s C3M™ 650 V Silicon Carbide MOSFET Technology in TOLL (TO – Leadless) Package to create a 3.6kW bridgeless totem-pole PFC for server power supply, data center power supply, mining power supply, and telecom systems.

Features

  • Peak efficiencies of 99%
  • Suitable for use in 80+ Platinum/Titanium,
  • Energy Star, Lot9, and OCP3.0 supplies
  • Power density of 92 W/in3
  • 60 kHz switching frequency

Typical applications

  • Battery Management Systems
  • Enterprise power supplies, Server and telecom power supplies, Mining power supplies

More information

Products

Order Code Data­sheet Downloads Product series Samples
750345031SPEC
Flyback Transformer
750345032SPEC
Gate Drive Transformer
Order Code Data­sheet
750345031SPEC
750345032SPEC
Samples
Order Code Data­sheet Downloads Product series Samples