Topology | Other Topology |
IC revision | 1.0 |
The VHK158 evaluation kit is an evaluation platform for the Versal™ HBM series VH1582 device designed to keep up with the higher memory needs of compute intensive, memory bound applications, providing adaptable acceleration for data center, wired networking, test & measurement, and aerospace & defense applications. The VHK158 board’s primary focus is to enable demonstration and evaluation of the VH1582 silicon and support customer application development
32G HBM memory112G PAM4 transceiversQSFP28 and QSFP-DD connectors for optical communicationPCIe® Gen5x8 and Gen3/4 x16 support32 GB (2x 16 GB), 72-bit DDR4 DIMMFMC+ connector with 8 GTYPs and 68 user-defined signalsSystem Controller with BEAM (web-based GUI user interface application)
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 629104190121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Type A Horizontal SMT Short Type | USB 2.0 | Type A | Horizontal - Short Type | Receptacle | 4 | SMT | 1.5 | 30 | Tape and Reel & Mylar |
Order Code | Datasheet | |
---|---|---|
![]() | 629104190121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Samples |
---|