| Topology | Boost Converter |
| IC revision | 1.16 |
The Zynq®-7000 All Programmable SoCs are available in -3, -2, -1, and -1LI speed grades, with -3 having the highest performance. The -1LI devices can operate at either of two programmable logic (PL) VCCINT/VCCBRAM voltages, 0.95V and 1.0V, and are screened for lower maximum staticpower. The speed specification of a -1LI device is the same as the -1 speed grade. When operated at PL VCCINT/VCCBRAM = 0.95V, the -1LI static and dynamic power is reduced. Zynq-7000 device DC and AC characteristics are specified in commercial, extended, industrial and expanded (Q-temp) temperature ranges. Except for the operating temperature range or unlessotherwise noted, all the DC and AC electrical parameters are the same for a particular speed grade (that is, the timing characteristics of a -1 speed grade industrial device are the same as for a -1 speed grade commercial device). However, only selected speed grades and/or devices are available inthe commercial, extended, industrial, or Q-temp temperature ranges.All supply voltage and junction temperature specifications are representative of worst-case conditions. The parameters included are common to popular designs and typical applications.
The available device/package combinations are outlined in:
• Zynq-7000 All Programmable SoC Overview (DS190)
• XA Zynq-7000 All Programmable SoC Overview (DS188)
• Defense-grade Zynq-7000Q All Programmable SoC Overview (DS196)
This Zynq-7000 AP SoC data sheet, which covers the specifications for the XC7Z010, XA7Z010, XC7Z015, XC7Z020, XA7Z020, and XQ7Z020, complements the Zynq-7000 AP SoC documentation suite available on the Xilinx website at www.xilinx.com/zynq.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744373240068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 0.68 | – | – | 90 | SMT | 7.3 | 7.1 | 14 | 19 | ||
![]() | 744025001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.2 | 2.6 | 3 | 180 | SMT | – | – | – | 42 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744373240068 | SPEC | |
![]() | 744025001 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Samples |
|---|