Topology | FPGA |
IC revision | 1 |
The Kintex® UltraScale™ FPGA KCU105 Evaluation Kit is the perfect development environment for evaluating the cutting edge Kintex UltraScale All Programmable FPGAs. The Kintex UltraScale family delivers ASIC-class system-level performance, clock management, and power management for next generation systems at the right balance of price, performance and power.This kit is ideal for those prototyping for medium- to high-volume applications, such as Data Center, wireless infrastructure, and other DSP-intensive applications.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IR (mA) | IR 2 (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | Mount | RDC max. (mΩ) | Material | Version | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | LR (nH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744309025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 250 | – | – | – | 0.165 | 37 | – | 9 | 13 | 47.5 | SMT | – | MnZn | – | 76.6 | 75.6 | 88.5 | 245 | ||
![]() | 744311100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1000 | – | – | – | 4.6 | 85 | – | 3.8 | 6.9 | – | SMT | 4.6 | Superflux | SMT | 16.8 | 8 | 19 | 780 | ||
![]() | 744310115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1150 | – | – | – | 8.6 | 84 | – | 3 | 6.9 | – | SMT | 9.46 | Superflux | SMT | 11.8 | 7.5 | 13 | 1000 | ||
![]() | 744025001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1200 | – | – | 3 | – | 180 | – | 2.8 | 2.8 | 2.6 | SMT | 42 | – | SMT | – | – | – | – | ||
![]() | 74408943022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 2200 | – | – | 4.6 | – | 85 | – | 3.8 | 4.8 | 3 | SMT | 30 | – | SMT | – | – | – | – | ||
![]() | 74408943033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 3300 | – | – | 3.6 | – | 64 | – | 3.8 | 4.8 | 2.6 | SMT | 36 | – | SMT | – | – | – | – | ||
![]() | 74479887310A | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | 10000 | 600 | 850 | 0.125 | 300 | 20 | High Saturation Current | 0.8 | 2 | – | SMT | 390 | – | SMT | – | – | – | – | ||
![]() | 74437324220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 22000 | – | – | – | – | 14 | – | 1.8 | 4.06 | – | SMT | 500 | – | – | 1.3 | 1.45 | 2.35 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744309025 | SPEC | |
![]() | 744311100 | SPEC | |
![]() | 744310115 | SPEC | |
![]() | 744025001 | SPEC | |
![]() | 74408943022 | SPEC | |
![]() | 74408943033 | SPEC | |
![]() | 74479887310A | SPEC | |
![]() | 74437324220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IR (mA) | IR 2 (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | Mount | RDC max. (mΩ) | Material | Version | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | LR (nH) | Samples |
---|