Topology | SEPIC Buck-Boost Topology |
Input voltage | 10-30 V |
LED DriveThe XL6006 regulator is fixed frequencyPWM Boost (step-up) LED constant currentdriver, capable of driving Series 1W/3W/5WLED units with excellent line and loadregulation. The regulator is simple to usebecause it includes internal frequencycompensation and a fixed-frequency oscillatorso that it requires a minimum number ofexternal components to work.The XL6006 could directly drive 16 Series1W/3W LED units at VIN=24V .The PWM control circuit is able to adjust theduty ratio linearly from 0 to 90%. An enablefunction, an over current protection functionis built inside. An internal compensationblock is built in to minimize externalcomponent count.
???? Wide 5V to 32V Input Voltage Range???? Maximum Boost Output Up to 60V???? 0.22V FB adjustable LED drive current???? Directly drive 16 Series 1W/3W LED atVIN=24V???? Fixed 180KHz Switching Frequency???? Max. 5A Switching Current Capability???? Up to 94% efficiency???? Excellent line and load regulation???? EN PIN TTL shutdown capability???? Internal Optimize Power MOSFET???? Built in Soft-Start Function???? Built in Frequency Compensation???? Built in Thermal Shutdown Function???? Built in Current Limit Function???? Available in TO263-5L package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7448709470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-DD SMT Shielded Coupled Inductor | 47 | 47 | 1.9 | 1.9 | 3.6 | 0.106 | 0.106 | 0.13 | 0.13 | 4 | Crossed |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7448709470 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples |
---|