Topology | Buck Converter |
Input voltage | 2.5-5.5 V |
Switching frequency | 1200-1800 kHz |
Output 1 | 1.8 V / 2 A |
IC revision | 0.9 |
The XM5202/5202F synchronous buckconverter is a high frequency step-downvoltage regulator with current control mode.It can output continuous 2A with excellentline and load regulation. The current is only130uA/20uA at operating and less than1uA at shutdown. This device is the ideallysolution for small space and board levelpower supply application.This device integrates PWM controller,power switch and compensation network,required only three components toimplement a switching power supply. Ithas internal fixed 1.5MHz frequency andmakes application circuit smaller.The XM5202/5202F is available in fixedoutput voltage version, 1.2V, 1.8V, 3.3V,and is also available in an adjustableoutput voltage version. The adjustableversion has wide output range from 0.6V toVIN. The XM5202/5202F products areavailable in a SOP8-PP package.
Operating Temperature: -40oC to +85°C
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744373240022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 0.22 | 11.4 | 10.8 | 22.3 | 7.3 | 195 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744373240022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|