LTSpice files
Characteristics
- Product series with snap-in contacts
- Higher energy density than usual capacitors
- Mounting style: Radial snap-in
- Life Cycles: 500000 Cycles
- Recommended soldering: Wave soldering
Applications
- Memory backup
- Network equipment
- UPS systems
- Power assist
- Energy Harvesting
EDLC-Calculator
Application Notes
- ANP077 Supercapacitor – A Guide for the Design-In Process
- ANP090 Keep the balance – Balancing of supercapacitors
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- SN009: How to Use Supercapacitors?
- SN012: How does a Supercapacitor age? Lifetime Model of Electric Double Layer Capacitors
Products
| Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V) | Life Cycle (Value) (Cycles) | Operating Temperature | RESR DC (mΩ) | RESR AC (mΩ) | ILeak (mA) | IMax (A) | IRated (A) | P (kW/ kg) | E (Wh/ kg) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 851617031001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 F | 2.7 | 500000 | -40 °C up to +65 °C | 12 | 9 | 0.55 | 61.3 | 21.7 | 7.23 | 4.8 | 10 | 22 | 45 | Carton | ||
| 851617034001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 350 F | 2.7 | 500000 | -40 °C up to +65 °C | 3.5 | 3.2 | 1.5 | 212 | 75 | 8.01 | 5.4 | 24.3 | 35 | 61 | Bulk |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V) | Life Cycle (Value) (Cycles) | Operating Temperature | RESR DC (mΩ) | RESR AC (mΩ) | ILeak (mA) | IMax (A) | IRated (A) | P (kW/ kg) | E (Wh/ kg) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples |
|---|
Products of interest
Videos
Würth Elektronik Webinar: Keep the balance – How to balance Supercapacitors
Videos
Würth Elektronik Webinar: about the technology of super capacitors & how you get the best out of it
Videos
The Supercapacitor – A Versatile Energy Storage Device and How to Use it.
Videos
#askLorandt explains: Supercapacitors and the difference to conventional capacitors and batteries
Videos
#askLorandt explains: How to use Supercapacitors in the industrial environment as best as possible
Videos
Webinar: Introduction to the capacitor technologies and how to use them