OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familySupercapacitors (EDLCs)Product familyWCAP-STSC Supercapacitors (EDLCs)

WCAP-STSC Supercapacitors (EDLCs)

Standard Cylindrical – THT

WCAP-STSC Superkondensatoren (EDLCs). Electric Double Layer Capacitors. Capacitance range: 3 F ‒ 50 F.

Characteristics

  • Product series with standard cylindrical size
  • Electric Double Layer Capacitors
  • Higher energy density than usual capacitors
  • Mounting style: Radial THT
  • Capacitance range: 3 F ‒ 50 F
  • Capacitance tolerance: -10 % / +30 %
  • Rated Voltage: 2.7 V(DC)
  • Operating temperature: -40 °C up to +65 °C
  • Life Cycles: 500000 Cycles
  • Dimensions (DxL) in mm: 8.0 x 20.0 up to 18.0 x 40.0
  • Recommended soldering: Wave soldering

Applications

  • Memory backup
  • Smart meter
  • Network equipment
  • UPS systems
  • Power assist
  • Energy harvesting

Products

Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
Life Cycle (Value)
(Cycles)
Operating TemperatureRESR DC
(mΩ)
RESR AC
(mΩ)
ILeak
(mA)
IMax
(A)
IRated
(A)
P
(kW/ kg)
E
(Wh/ kg)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
850617030001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.3 F 2.7 500000 -40 °C up to +65 °C 70 60 0.008 3.3 0.7 18.08 2.1 3.5 8 20 Bulk
850617021001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.5 F 2.7 500000 -40 °C up to +65 °C 50 40 0.012 5.4 1.29 17.35 2.41 5 10 20 Bulk
850617021002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.7 F 2.7 500000 -40 °C up to +65 °C 45 35 0.02 7.1 1.7 18.92 3.3 5 10 20 Bulk
850617021004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 F 2.7 500000 -40 °C up to +65 °C 35 30 0.03 10 2.5 19.1 3.7 5 10 25 Bulk
850617021005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.15 F 2.7 500000 -40 °C up to +65 °C 33 30 0.06 13.5 3.6 12.27 3.3 5 13 25 Bulk
850617022001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.25 F 2.7 500000 -40 °C up to +65 °C 25 20 0.068 20.7 6 10.72 3.7 7.5 16 25 Bulk
850617022002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.50 F 2.7 500000 -40 °C up to +65 °C 20 15 0.105 33.7 11.2 8.13 4.5 7.5 18 40 Bulk
Order Code Data­sheet Simu­lation
850617030001SPEC
850617021001SPEC
850617021002SPEC
850617021004SPEC
850617021005SPEC
850617022001SPEC
850617022002SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
Life Cycle (Value)
(Cycles)
Operating TemperatureRESR DC
(mΩ)
RESR AC
(mΩ)
ILeak
(mA)
IMax
(A)
IRated
(A)
P
(kW/ kg)
E
(Wh/ kg)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples

Supercapacitors

Supercapacitors, also known as EDLC for Electric Double Layer Capacitor, are energy storage devices that are easy to use and, in many ways, comparable to batteries. They close the gap between capacitors and batteries.Supercapacitors have:

  • Higher power density than batteries
  • Higher energy density than conventional capacitors

Available Series

Series WCAP-STSC

  • Mounting Style: Radial THT
  • Type: Standard Cylindrical
  • Capacitance: 3 – 50 F
  • Voltage: 2.7 V (DC)

Series WCAP-SISC

  • Mounting Style: Snap-In
  • Type: Standard Cylindrical
  • Capacitance: 100 & 350 F
  • Voltage: 2.7 V (DC)

The Supercapacitor – A Vertile Energy Storage Device and How to Use it

In the course of the presentation, important properties of Supercapacitors and key features of the design-in process will be discussed. Supercapacitors require, like any other energy storage system, a certain infrastructure in order to store and deliver their energy.

The Supercapacitor – A Versatile Energy Storage Device and How to Use it.

Measurements

Redexpert

With the help of REDEXPERT you will find the right capacitor based on your technical requirements. The tool supports, for example, with measured values for capacitance, impedance, ESR and dissipation factor (DF). The ability to compare individual components with each other in terms of measured values enables convenient component selection.

Webinar

Introduction to the capacitor technologies and how to use them

Capacitors make up two thirds of all electronic components and there is a huge diversity of technologies which can overwhelm young engineers. All capacitors store electrical energy in the electrical field created in a dielectric material and they are used for very diverse applications like voltage stability and filtering. How that works differs between tiny MLCCs and huge electrolytic cells, from pF ratings up to the hundreds of Farads in supercapacitors. In this presentation, we introduce different capacitor solutions taking into account the advantages and disadvantages and with a focus on the final application.

Webinar: Introduction to the capacitor technologies and how to use them

Design-in of Capacitor Module

The voltage of an electric double-layer capacitor (EDLC) depends on its charging state. Thus, the voltage at the terminals increases or decreases as soon as the EDLC becomes charged or discharged. To provide a stable voltage, the EDLC is often operated with a DC/DC conversion. Depending on the required power and charging voltage , it is required to design a module (see more: Constant Power Discharge Modul Calculator)
The EDLC module must provide the power required by the application. The EDLC Module Calculator calculates the size of the stack (module) based on the application parameter. Based on a given

- power demand,
- discharge time, and
- lower discharge limit,
the calculator provides the number of series and parallel connected EDLCs (defined by rated capacitance Cr and rated Equivalent series resistance (ESR) RESR ) as well as plots and other electrical parameters, such as total module capacitance C and total ESR R.

Videos

#askLorandt explains: Supercapacitors and the difference to conventional capacitors and batteries

Videos

#askLorandt explains: How to use Supercapacitors in the industrial environment as best as possible

Videos

The Supercapacitor – A Versatile Energy Storage Device and How to Use it.

Videos

WE meet @ Digital Days 2021:WE backup your application; hot swappable supercapacitor backup solution

Videos

Würth Elektronik Webinar: Keep the balance – How to balance Supercapacitors

Videos

Webinar: Introduction to the capacitor technologies and how to use them