Supercapacitors (EDLCs)
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Life Cycle (Value) (Cycles) | Operating Temperature | RESR DC (mΩ) | IMax (A) | IRated (A) | Pitch (mm) | Ø D (mm) | L (mm) | Product series | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 850617030001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3 F | 2.7 | 500000 | -40 °C up to +65 °C | 70 | 3.3 | 0.7 | 3.5 | 8 | 20 | WCAP-STSC Supercapacitors (EDLCs) | ||
![]() | 850617021001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 5 F | 2.7 | 500000 | -40 °C up to +65 °C | 50 | 5.4 | 1.29 | 5 | 10 | 20 | WCAP-STSC Supercapacitors (EDLCs) | ||
![]() | 850617021002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 7 F | 2.7 | 500000 | -40 °C up to +65 °C | 45 | 7.1 | 1.7 | 5 | 10 | 20 | WCAP-STSC Supercapacitors (EDLCs) | ||
![]() | 850617021004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 F | 2.7 | 500000 | -40 °C up to +65 °C | 35 | 10 | 2.5 | 5 | 10 | 25 | WCAP-STSC Supercapacitors (EDLCs) | ||
![]() | 850617021005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 F | 2.7 | 500000 | -40 °C up to +65 °C | 33 | 13.5 | 3.6 | 5 | 13 | 25 | WCAP-STSC Supercapacitors (EDLCs) | ||
![]() | 850617022001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 25 F | 2.7 | 500000 | -40 °C up to +65 °C | 25 | 20.7 | 6 | 7.5 | 16 | 25 | WCAP-STSC Supercapacitors (EDLCs) | ||
![]() | 850617022002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 50 F | 2.7 | 500000 | -40 °C up to +65 °C | 20 | 33.7 | 11.2 | 7.5 | 18 | 40 | WCAP-STSC Supercapacitors (EDLCs) | ||
![]() | 851617031001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 F | 2.7 | 500000 | -40 °C up to +65 °C | 12 | 61.3 | 21.7 | 10 | 22 | 45 | WCAP-SISC Supercapacitors (EDLCs) | ||
![]() | 851617034001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 350 F | 2.7 | 500000 | -40 °C up to +65 °C | 3.5 | 212 | 75 | 24.3 | 35 | 61 | WCAP-SISC Supercapacitors (EDLCs) |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 850617030001 | SPEC | |
![]() | 850617021001 | SPEC | |
![]() | 850617021002 | SPEC | |
![]() | 850617021004 | SPEC | |
![]() | 850617021005 | SPEC | |
![]() | 850617022001 | SPEC | |
![]() | 850617022002 | SPEC | |
![]() | 851617031001 | SPEC | |
![]() | 851617034001 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Life Cycle (Value) (Cycles) | Operating Temperature | RESR DC (mΩ) | IMax (A) | IRated (A) | Pitch (mm) | Ø D (mm) | L (mm) | Product series | Samples |
---|