Characteristics
- Compact package sizes: EP5, ER9.5, 1210 Toroid
- 1 or 2 secondary windings
- 7 different Translations
- Insulation test voltages from 1500 VDC up to 2100 VDC
Applications
- Suitable for signal and power application
- Designed for gate drive application high efficient SMPS
- Synchronous rectification
- Motor drive control
- Telecom base station power supplies
Products
EP5
Order Code | Datasheet | Downloads | n | ∫Udt (µVs) | CWW 1 (pF) | Tol. CWW | VT (V (DC)) | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 760301105 | SPEC | 7 files | 1:1:1 | 25.2 | 9 | typ. | 1500 | EP5 | |
![]() | 760301106 | SPEC | 7 files | 1:1 | 30.2 | 10 | typ. | 1500 | EP5 | |
![]() | 760301107 | SPEC | 7 files | 1.5:1 | 40.8 | 9 | typ. | 1500 | EP5 | |
![]() | 760301103 | SPEC | 7 files | 2.5:1:1 | 29.4 | 7 | typ. | 1500 | EP5 | |
![]() | 760301104 | SPEC | 7 files | 2:1:1 | 28.6 | 7 | typ. | 1500 | EP5 | |
![]() | 760301108 | SPEC | 7 files | 2.5:1 | 33.6 | 9 | typ. | 1500 | EP5 |
Samples |
---|
Order Code | Datasheet | Downloads | n | ∫Udt (µVs) | CWW 1 (pF) | Tol. CWW | VT (V (DC)) | Size | Samples |
---|