Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0201 | 0.6 | 0.3 | 0.3 | SMT | ||
0402 | 1 | 0.5 | 0.5 | SMT | ||
0603 | 1.6 | 0.8 | 0.8 | SMT | ||
0805 | 2 | 1.25 | - | SMT |
LTSpice files
Characteristics
- Coil integrated in a multilayer ceramic structure
- All inductors with polarity marking (excepting 0805 size)
- High self resonant frequency
- Inductive tolerances of ±2% (or ±0.1nH) and ±5% (or ±0.3nH)
- Inductance very stable over temperature
- Recommended solder profile: Reflow
- Operating temperature: –55°C to +125°C
Applications
- High frequency circuits
- Bluetooth
- Wireless LAN
- Filter circuits
- Oscillators
- Pagers
- Laptops
- PCMCIA-cards
Application Notes
Products
All
0201
0402
0603
0805
Order Code | Datasheet | Simulation | Downloads | Status | L (nH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (Ω) | IR (mA) | fres (MHz) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447840010 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 1 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.1 | 300 | 8000 | 744784 | ||
7447820010 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 1 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.11 | 470 | 10000 | 744782 | ||
7447860010 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 1 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.05 | 1300 | 10000 | 744786 | ||
7447820010G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.11 | 470 | 10000 | 744782G | ||
7447840010G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.1 | 300 | 8000 | 748001 | ||
7447860010G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.05 | 1300 | 10000 | 744784G 744786G | ||
7447840012 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.1 | 300 | 8000 | 744784 | ||
7447820012 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.12 | 450 | 10000 | 744782 | ||
7447860012 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.05 | 1300 | 10000 | 744786 | ||
7447820012G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.12 | 450 | 10000 | 744782G | ||
7447840012G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.1 | 300 | 8000 | 744784G 748001 | ||
7447860012G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.05 | 1300 | 10000 | 744786G | ||
7447840015 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.1 | 300 | 8000 | 744784 | ||
7447820015 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.13 | 430 | 10000 | 744782 | ||
7447860015 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.1 | 1300 | 6000 | 744786 | ||
7447820015G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.13 | 430 | 10000 | 744782G | ||
7447840015G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.1 | 300 | 8000 | 744784G 748001 | ||
7447860015G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.1 | 1300 | 6000 | 744786G | ||
7447880015 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | ±0.3nH | 100 MHz | 10 | 100 MHz | 0.1 | 300 | 4000 | – | ||
7447840018 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.1 | 300 | 6000 | 744784 | ||
7447820018 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.16 | 390 | 10000 | 744782 | ||
7447860018 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.1 | 1300 | 6000 | 744786 | ||
7447820018G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.16 | 390 | 10000 | 744782G | ||
7447840018G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.1 | 300 | 6000 | 744784G 748001 | ||
7447860018G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.1 | 1300 | 6000 | 744786G | ||
7447840020 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 2 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.12 | 300 | 6000 | 744784 | ||
7447820020 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 2 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.17 | 380 | 8800 | 744782 | ||
7447820020G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.17 | 380 | 8800 | 744782G | ||
7447840020G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.12 | 300 | 6000 | 744784G 748001 | ||
7447820022 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.19 | 360 | 8800 | 744782 | ||
7447840022 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.15 | 300 | 6000 | 744784 | ||
7447860022 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.1 | 950 | 6000 | 744786 | ||
7447820022G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.19 | 360 | 8800 | 744782G | ||
7447840022G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.15 | 300 | 6000 | 744784G 748001 | ||
7447860022G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.1 | 950 | 6000 | 744786G | ||
7447820024 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 2.4 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.2 | 350 | 8300 | 744782 | ||
7447820024G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.4 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.2 | 350 | 8300 | 744782G | ||
7447820027 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.21 | 340 | 7700 | 744782 | ||
7447840027 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.17 | 300 | 6000 | 744784 | ||
7447860027 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | ±0.3nH | 100 MHz | 10 | 100 MHz | 0.1 | 950 | 6000 | 744786 | ||
7447820027G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.21 | 340 | 7700 | 744782G | ||
7447840027G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.17 | 300 | 6000 | 744784G 748001 | ||
7447860027G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | ±0.1nH | 100 MHz | 10 | 100 MHz | 0.1 | 950 | 6000 | 744786G | ||
7447880027 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | ±0.3nH | 100 MHz | 12 | 100 MHz | 0.1 | 300 | 4000 | – | ||
7447820030 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 3 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.22 | 330 | 7200 | 744782 | ||
7447840030 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 3 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.18 | 300 | 6000 | 744784 | ||
7447820030G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.22 | 330 | 7200 | 744782G | ||
7447840030G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.18 | 300 | 6000 | 744784G 748001 | ||
7447820033 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.23 | 320 | 6700 | 744782 | ||
7447840033 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.19 | 300 | 6000 | 744784 | ||
7447860033 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±0.3nH | 100 MHz | 10 | 100 MHz | 0.12 | 850 | 6000 | 744786 | ||
7447820033G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.23 | 320 | 6700 | 744782G | ||
7447840033G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.19 | 300 | 6000 | 744784G 748001 | ||
7447860033G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±0.1nH | 100 MHz | 10 | 100 MHz | 0.12 | 850 | 6000 | 744786G | ||
7447820036 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 3.6 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.25 | 310 | 6400 | 744782 | ||
7447820036G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.6 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.25 | 310 | 6400 | 744782G | ||
7447820039 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.27 | 300 | 6000 | 744782 | ||
7447840039 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.19 | 300 | 6000 | 744784 | ||
7447860039 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±0.3nH | 100 MHz | 10 | 100 MHz | 0.12 | 850 | 6000 | 744786 | ||
7447820039G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.27 | 300 | 6000 | 744782G | ||
7447840039G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.19 | 300 | 6000 | 744784G 748001 | ||
7447860039G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±0.1nH | 100 MHz | 10 | 100 MHz | 0.12 | 850 | 6000 | 744786G | ||
7447820043 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.3 | 280 | 5700 | 744782 | ||
7447820043G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.3 | 280 | 5700 | 744782G | ||
7447820047 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.3 | 280 | 5300 | 744782 | ||
7447840047 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.23 | 300 | 6000 | 744784 | ||
7447860047 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±0.3nH | 100 MHz | 10 | 100 MHz | 0.14 | 700 | 4000 | 744786 | ||
7447820047G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.3 | 280 | 5300 | 744782G | ||
7447840047G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.23 | 300 | 6000 | 744784G 748001 | ||
7447860047G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±0.1nH | 100 MHz | 10 | 100 MHz | 0.14 | 700 | 4000 | 744786G | ||
7447880047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±0.3nH | 100 MHz | 12 | 100 MHz | 0.2 | 300 | 3500 | – | ||
7447820051 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.33 | 270 | 5000 | 744782 | ||
7447820051G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.33 | 270 | 5000 | 744782G | ||
7447820056 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.36 | 260 | 4600 | 744782 | ||
7447840056 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±0.3nH | 100 MHz | 8 | 100 MHz | 0.26 | 300 | 5300 | 744784 | ||
7447860056 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±0.3nH | 100 MHz | 10 | 100 MHz | 0.14 | 700 | 4000 | 744786 | ||
7447820056G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±0.1nH | 100 MHz | 4 | 100 MHz | 0.36 | 260 | 4600 | 744782G | ||
7447840056G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±0.1nH | 100 MHz | 8 | 100 MHz | 0.26 | 300 | 5300 | 744784G 748001 | ||
7447860056G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±0.1nH | 100 MHz | 10 | 100 MHz | 0.14 | 700 | 4000 | 744786G | ||
7447880056 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±0.3nH | 100 MHz | 15 | 100 MHz | 0.23 | 300 | 3200 | – | ||
7447820062 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 6.2 | ±0.3nH | 100 MHz | 4 | 100 MHz | 0.38 | 250 | 4200 | 744782 | ||
7447820062G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.2 | ±2% | 100 MHz | 4 | 100 MHz | 0.38 | 250 | 4200 | 744782G | ||
7447820068 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±5% | 100 MHz | 4 | 100 MHz | 0.39 | 250 | 3900 | 744782 | ||
7447840068 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±5% | 100 MHz | 8 | 100 MHz | 0.29 | 300 | 4200 | 744784 | ||
7447860068 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±5% | 100 MHz | 10 | 100 MHz | 0.16 | 650 | 4000 | 744786 | ||
7447820068G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±2% | 100 MHz | 4 | 100 MHz | 0.39 | 250 | 3900 | 744782G | ||
7447840068G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±2% | 100 MHz | 8 | 100 MHz | 0.29 | 300 | 4200 | 744784G 748001 | ||
7447860068G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±2% | 100 MHz | 10 | 100 MHz | 0.16 | 650 | 4000 | 744786G | ||
7447880068 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±5% | 100 MHz | 15 | 100 MHz | 0.25 | 300 | 2800 | – | ||
7447820075 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | ±5% | 100 MHz | 4 | 100 MHz | 0.41 | 240 | 3600 | 744782 | ||
7447840075 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | ±5% | 100 MHz | 8 | 100 MHz | 0.31 | 300 | 4200 | 744784 | ||
7447820075G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | ±2% | 100 MHz | 4 | 100 MHz | 0.41 | 240 | 3600 | 744782G | ||
7447840075G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | ±2% | 100 MHz | 8 | 100 MHz | 0.31 | 300 | 4200 | 744784G 748001 | ||
7447820082 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±5% | 100 MHz | 4 | 100 MHz | 0.45 | 230 | 3400 | 744782 | ||
7447840082 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±5% | 100 MHz | 8 | 100 MHz | 0.33 | 300 | 3600 | 744784 | ||
7447860082 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±5% | 100 MHz | 10 | 100 MHz | 0.16 | 650 | 3500 | 744786 | ||
7447820082G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±2% | 100 MHz | 4 | 100 MHz | 0.45 | 230 | 3400 | 744782G | ||
7447840082G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±2% | 100 MHz | 8 | 100 MHz | 0.33 | 300 | 3600 | 744784G 748001 | ||
7447860082G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±2% | 100 MHz | 10 | 100 MHz | 0.16 | 650 | 3500 | 744786G | ||
7447880082 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±5% | 100 MHz | 15 | 100 MHz | 0.28 | 300 | 2400 | – | ||
7447820091 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 9.1 | ±5% | 100 MHz | 4 | 100 MHz | 0.48 | 220 | 3200 | 744782 | ||
7447820091G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 9.1 | ±2% | 100 MHz | 4 | 100 MHz | 0.48 | 220 | 3200 | 744782G | ||
7447820110 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±5% | 100 MHz | 4 | 100 MHz | 0.51 | 220 | 2900 | 744782 | ||
7447840110 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±5% | 100 MHz | 8 | 100 MHz | 0.35 | 300 | 3200 | 744784 | ||
7447860110 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±5% | 100 MHz | 12 | 100 MHz | 0.24 | 550 | 3400 | 744786 | ||
7447820110G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±2% | 100 MHz | 4 | 100 MHz | 0.51 | 220 | 2900 | 744782G | ||
7447840110G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±2% | 100 MHz | 8 | 100 MHz | 0.35 | 300 | 3200 | 744784G 748001 | ||
7447860110G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±2% | 100 MHz | 12 | 100 MHz | 0.24 | 550 | 3400 | 744786G | ||
7447880110 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±5% | 100 MHz | 15 | 100 MHz | 0.3 | 300 | 2100 | – | ||
7447820112 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±5% | 100 MHz | 4 | 100 MHz | 0.68 | 190 | 2700 | 744782 | ||
7447840112 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±5% | 100 MHz | 8 | 100 MHz | 0.41 | 300 | 2800 | 744784 | ||
7447860112 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±5% | 100 MHz | 12 | 100 MHz | 0.24 | 550 | 2600 | 744786 | ||
7447820112G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±2% | 100 MHz | 4 | 100 MHz | 0.68 | 190 | 2700 | 744782G | ||
7447840112G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±2% | 100 MHz | 8 | 100 MHz | 0.41 | 300 | 2800 | 744784G 748001 | ||
7447860112G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±2% | 100 MHz | 12 | 100 MHz | 0.24 | 550 | 2600 | 744786G | ||
7447820115 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±5% | 100 MHz | 4 | 100 MHz | 0.71 | 180 | 2300 | 744782 | ||
7447840115 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±5% | 100 MHz | 8 | 100 MHz | 0.46 | 300 | 2300 | 744784 | ||
7447860115 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±5% | 100 MHz | 12 | 100 MHz | 0.24 | 550 | 2300 | 744786 | ||
7447820115G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±2% | 100 MHz | 4 | 100 MHz | 0.71 | 180 | 2300 | 744782G | ||
7447840115G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±2% | 100 MHz | 8 | 100 MHz | 0.46 | 300 | 2300 | 744784G 748001 | ||
7447860115G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±2% | 100 MHz | 12 | 100 MHz | 0.24 | 550 | 2300 | 744786G | ||
7447860118 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±5% | 100 MHz | 12 | 100 MHz | 0.24 | 550 | 2000 | 744786 | ||
7447820118 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±5% | 100 MHz | 4 | 100 MHz | 0.81 | 170 | 2100 | 744782 | ||
7447840118 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±5% | 100 MHz | 8 | 100 MHz | 0.51 | 300 | 2100 | 744784 | ||
7447820118G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±2% | 100 MHz | 4 | 100 MHz | 0.81 | 170 | 2100 | 744782G | ||
7447840118G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±2% | 100 MHz | 8 | 100 MHz | 0.51 | 300 | 2100 | 744784G 748001 | ||
7447860118G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±2% | 100 MHz | 12 | 100 MHz | 0.24 | 550 | 2000 | 744786G | ||
7447820122 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±5% | 100 MHz | 4 | 100 MHz | 1 | 150 | 1800 | 744782 | ||
7447840122 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±5% | 100 MHz | 8 | 100 MHz | 0.58 | 300 | 1800 | 744784 | ||
7447860122 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±5% | 100 MHz | 12 | 100 MHz | 0.34 | 500 | 1600 | 744786 | ||
7447820122G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±2% | 100 MHz | 4 | 100 MHz | 1 | 150 | 1800 | 744782G | ||
7447840122G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±2% | 100 MHz | 8 | 100 MHz | 0.58 | 300 | 1800 | 744784G 748001 | ||
7447860122G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±2% | 100 MHz | 12 | 100 MHz | 0.34 | 500 | 1600 | 744786G | ||
7447820127 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±5% | 100 MHz | 4 | 100 MHz | 1.35 | 120 | 1800 | 744782 | ||
7447840127 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±5% | 100 MHz | 8 | 100 MHz | 0.67 | 300 | 1600 | 744784 | ||
7447860127 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±5% | 100 MHz | 12 | 100 MHz | 0.34 | 500 | 1400 | 744786 | ||
7447820127G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±2% | 100 MHz | 4 | 100 MHz | 1.35 | 120 | 1800 | 744782G | ||
7447840127G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±2% | 100 MHz | 8 | 100 MHz | 0.67 | 300 | 1600 | 744784G 748001 | ||
7447860127G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±2% | 100 MHz | 12 | 100 MHz | 0.34 | 500 | 1400 | 744786G | ||
7447880127 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±5% | 100 MHz | 18 | 100 MHz | 0.55 | 300 | 1300 | – | ||
7447820133 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±5% | 100 MHz | 4 | 100 MHz | 1.5 | 110 | 1700 | 744782 | ||
7447840133 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±5% | 100 MHz | 8 | 100 MHz | 0.67 | 200 | 1500 | 744784 | ||
7447860133 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±5% | 100 MHz | 12 | 100 MHz | 0.45 | 400 | 1200 | 744786 | ||
7447820133G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±2% | 100 MHz | 4 | 100 MHz | 1.5 | 110 | 1700 | 744782G | ||
7447840133G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±2% | 100 MHz | 8 | 100 MHz | 0.67 | 200 | 1500 | 744784G 748001 | ||
7447860133G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±2% | 100 MHz | 12 | 100 MHz | 0.45 | 400 | 1200 | 744786G | ||
7447880133 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±5% | 100 MHz | 18 | 100 MHz | 0.6 | 300 | 1200 | – | ||
7447840139 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±5% | 100 MHz | 8 | 100 MHz | 1.06 | 200 | 1200 | 744784 | ||
7447860139 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±5% | 100 MHz | 12 | 100 MHz | 0.45 | 400 | 1100 | 744786 | ||
7447840139G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±2% | 100 MHz | 8 | 100 MHz | 1.06 | 200 | 1200 | 744784G 748001 | ||
7447860139G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±2% | 100 MHz | 12 | 100 MHz | 0.45 | 400 | 1100 | 744786G | ||
7447840147 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±5% | 100 MHz | 8 | 100 MHz | 1.15 | 200 | 1000 | 744784 | ||
7447860147 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±5% | 100 MHz | 12 | 100 MHz | 0.65 | 350 | 900 | 744786 | ||
7447840147G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±2% | 100 MHz | 8 | 100 MHz | 1.15 | 200 | 1000 | 744784G 748001 | ||
7447860147G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±2% | 100 MHz | 12 | 100 MHz | 0.65 | 350 | 900 | 744786G | ||
7447840156 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±5% | 100 MHz | 8 | 100 MHz | 1.2 | 200 | 800 | 744784 | ||
7447860156 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±5% | 100 MHz | 12 | 100 MHz | 0.65 | 350 | 900 | 744786 | ||
7447840156G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±2% | 100 MHz | 8 | 100 MHz | 1.2 | 200 | 800 | 744784G 748001 | ||
7447860156G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±2% | 100 MHz | 12 | 100 MHz | 0.65 | 350 | 900 | 744786G | ||
7447880156 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±5% | 100 MHz | 18 | 100 MHz | 0.75 | 300 | 800 | – | ||
7447840168 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±5% | 100 MHz | 8 | 100 MHz | 1.25 | 180 | 800 | 744784 | ||
7447860168 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±5% | 100 MHz | 12 | 100 MHz | 0.65 | 350 | 700 | 744786 | ||
7447840168G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±2% | 100 MHz | 8 | 100 MHz | 1.25 | 180 | 800 | 744784G 748001 | ||
7447860168G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±2% | 100 MHz | 12 | 100 MHz | 0.65 | 350 | 700 | 744786G | ||
7447840182 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±5% | 100 MHz | 8 | 100 MHz | 1.6 | 150 | 600 | 744784 | ||
7447860182 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±5% | 100 MHz | 12 | 100 MHz | 0.85 | 300 | 600 | 744786 | ||
7447840182G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±2% | 100 MHz | 8 | 100 MHz | 1.6 | 150 | 600 | 744784G 748001 | ||
7447860182G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±2% | 100 MHz | 12 | 100 MHz | 0.85 | 300 | 600 | 744786G | ||
7447840210 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±5% | 100 MHz | 8 | 100 MHz | 1.6 | 150 | 600 | 744784 | ||
7447860210 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±5% | 100 MHz | 12 | 100 MHz | 0.85 | 300 | 600 | 744786 | ||
7447840210G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±2% | 100 MHz | 8 | 100 MHz | 1.6 | 150 | 600 | 744784G 748001 | ||
7447860210G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±2% | 100 MHz | 12 | 100 MHz | 0.85 | 300 | 600 | 744786G | ||
7447880210 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±5% | 100 MHz | 18 | 100 MHz | 0.9 | 300 | 600 | – | ||
7447840212 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±5% | 100 MHz | 8 | 100 MHz | 1.6 | 150 | 600 | 744784 | ||
7447860212 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±5% | 50 MHz | 8 | 50 MHz | 0.85 | 300 | 500 | 744786 | ||
7447840212G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±2% | 100 MHz | 8 | 100 MHz | 1.6 | 150 | 600 | 744784G | ||
7447860212G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±2% | 50 MHz | 8 | 50 MHz | 0.85 | 300 | 500 | 744786G | ||
7447880212 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±5% | 50 MHz | 13 | 50 MHz | 0.95 | 300 | 500 | – | ||
7447840215 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±5% | 100 MHz | 8 | 100 MHz | 2.99 | 140 | 500 | 744784 | ||
7447860215 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±5% | 50 MHz | 8 | 50 MHz | 1.2 | 300 | 500 | 744786 | ||
7447840215G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±2% | 100 MHz | 8 | 100 MHz | 2.99 | 140 | 500 | 744784G | ||
7447860215G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±2% | 50 MHz | 8 | 50 MHz | 1.2 | 300 | 500 | 744786G | ||
7447840218 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±5% | 100 MHz | 8 | 100 MHz | 3.38 | 150 | 500 | 744784 | ||
7447860218 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±5% | 50 MHz | 8 | 50 MHz | 1.2 | 300 | 400 | 744786 | ||
7447840218G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±2% | 100 MHz | 8 | 100 MHz | 3.38 | 150 | 500 | 744784G | ||
7447860218G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±2% | 50 MHz | 8 | 50 MHz | 1.2 | 300 | 400 | 744786G | ||
7447840222 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±5% | 100 MHz | 8 | 100 MHz | 3.77 | 120 | 500 | 744784 | ||
7447860222 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±5% | 50 MHz | 8 | 50 MHz | 1.2 | 300 | 400 | 744786 | ||
7447840222G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±2% | 100 MHz | 8 | 100 MHz | 3.77 | 120 | 500 | 744784G | ||
7447860222G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±2% | 50 MHz | 8 | 50 MHz | 1.2 | 300 | 400 | 744786G | ||
7447880222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±5% | 50 MHz | 12 | 50 MHz | 1.2 | 300 | 350 | – | ||
7447840227 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±5% | 100 MHz | 8 | 100 MHz | 4.9 | 110 | 500 | 744784 | ||
7447860227 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±5% | 50 MHz | 8 | 50 MHz | 1.9 | 250 | 400 | 744786 | ||
7447840227G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±2% | 100 MHz | 8 | 100 MHz | 4.9 | 110 | 500 | 744784G | ||
7447860227G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±2% | 50 MHz | 8 | 50 MHz | 1.9 | 250 | 400 | 744786G | ||
7447860233 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±5% | 50 MHz | 8 | 50 MHz | 1.9 | 250 | 350 | 744786 | ||
7447860233G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±2% | 50 MHz | 8 | 50 MHz | 1.9 | 250 | 350 | 744786G | ||
7447860239 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±5% | 50 MHz | 8 | 50 MHz | 2.3 | 150 | 350 | 744786 | ||
7447860239G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±2% | 50 MHz | 8 | 50 MHz | 2.3 | 150 | 350 | 744786G | ||
7447860243 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 430 | ±5% | 50 MHz | 8 | 50 MHz | 2.5 | 150 | 300 | 744786 | ||
7447860243G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 430 | ±2% | 50 MHz | 8 | 50 MHz | 2.5 | 150 | 300 | 744786G | ||
7447860247 | SPEC | 11 files RF & Microwave simulation modelsDownload all 11 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | 470 | ±5% | 50 MHz | 8 | 50 MHz | 2.5 | 150 | 300 | 744786 | ||
7447860247G | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | ±2% | 50 MHz | 8 | 50 MHz | 2.5 | 150 | 300 | 744786G | ||
7447880247 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | ±5% | 50 MHz | 10 | 50 MHz | 2 | 300 | 200 | – |
Order Code | Datasheet | Simulation |
---|---|---|
7447840010 | SPEC | |
7447820010 | SPEC | |
7447860010 | SPEC | |
7447820010G | SPEC | |
7447840010G | SPEC | |
7447860010G | SPEC | |
7447840012 | SPEC | |
7447820012 | SPEC | |
7447860012 | SPEC | |
7447820012G | SPEC | |
7447840012G | SPEC | |
7447860012G | SPEC | |
7447840015 | SPEC | |
7447820015 | SPEC | |
7447860015 | SPEC | |
7447820015G | SPEC | |
7447840015G | SPEC | |
7447860015G | SPEC | |
7447880015 | SPEC | |
7447840018 | SPEC | |
7447820018 | SPEC | |
7447860018 | SPEC | |
7447820018G | SPEC | |
7447840018G | SPEC | |
7447860018G | SPEC | |
7447840020 | SPEC | |
7447820020 | SPEC | |
7447820020G | SPEC | |
7447840020G | SPEC | |
7447820022 | SPEC | |
7447840022 | SPEC | |
7447860022 | SPEC | |
7447820022G | SPEC | |
7447840022G | SPEC | |
7447860022G | SPEC | |
7447820024 | SPEC | |
7447820024G | SPEC | |
7447820027 | SPEC | |
7447840027 | SPEC | |
7447860027 | SPEC | |
7447820027G | SPEC | |
7447840027G | SPEC | |
7447860027G | SPEC | |
7447880027 | SPEC | |
7447820030 | SPEC | |
7447840030 | SPEC | |
7447820030G | SPEC | |
7447840030G | SPEC | |
7447820033 | SPEC | |
7447840033 | SPEC | |
7447860033 | SPEC | |
7447820033G | SPEC | |
7447840033G | SPEC | |
7447860033G | SPEC | |
7447820036 | SPEC | |
7447820036G | SPEC | |
7447820039 | SPEC | |
7447840039 | SPEC | |
7447860039 | SPEC | |
7447820039G | SPEC | |
7447840039G | SPEC | |
7447860039G | SPEC | |
7447820043 | SPEC | |
7447820043G | SPEC | |
7447820047 | SPEC | |
7447840047 | SPEC | |
7447860047 | SPEC | |
7447820047G | SPEC | |
7447840047G | SPEC | |
7447860047G | SPEC | |
7447880047 | SPEC | |
7447820051 | SPEC | |
7447820051G | SPEC | |
7447820056 | SPEC | |
7447840056 | SPEC | |
7447860056 | SPEC | |
7447820056G | SPEC | |
7447840056G | SPEC | |
7447860056G | SPEC | |
7447880056 | SPEC | |
7447820062 | SPEC | |
7447820062G | SPEC | |
7447820068 | SPEC | |
7447840068 | SPEC | |
7447860068 | SPEC | |
7447820068G | SPEC | |
7447840068G | SPEC | |
7447860068G | SPEC | |
7447880068 | SPEC | |
7447820075 | SPEC | |
7447840075 | SPEC | |
7447820075G | SPEC | |
7447840075G | SPEC | |
7447820082 | SPEC | |
7447840082 | SPEC | |
7447860082 | SPEC | |
7447820082G | SPEC | |
7447840082G | SPEC | |
7447860082G | SPEC | |
7447880082 | SPEC | |
7447820091 | SPEC | |
7447820091G | SPEC | |
7447820110 | SPEC | |
7447840110 | SPEC | |
7447860110 | SPEC | |
7447820110G | SPEC | |
7447840110G | SPEC | |
7447860110G | SPEC | |
7447880110 | SPEC | |
7447820112 | SPEC | |
7447840112 | SPEC | |
7447860112 | SPEC | |
7447820112G | SPEC | |
7447840112G | SPEC | |
7447860112G | SPEC | |
7447820115 | SPEC | |
7447840115 | SPEC | |
7447860115 | SPEC | |
7447820115G | SPEC | |
7447840115G | SPEC | |
7447860115G | SPEC | |
7447860118 | SPEC | |
7447820118 | SPEC | |
7447840118 | SPEC | |
7447820118G | SPEC | |
7447840118G | SPEC | |
7447860118G | SPEC | |
7447820122 | SPEC | |
7447840122 | SPEC | |
7447860122 | SPEC | |
7447820122G | SPEC | |
7447840122G | SPEC | |
7447860122G | SPEC | |
7447820127 | SPEC | |
7447840127 | SPEC | |
7447860127 | SPEC | |
7447820127G | SPEC | |
7447840127G | SPEC | |
7447860127G | SPEC | |
7447880127 | SPEC | |
7447820133 | SPEC | |
7447840133 | SPEC | |
7447860133 | SPEC | |
7447820133G | SPEC | |
7447840133G | SPEC | |
7447860133G | SPEC | |
7447880133 | SPEC | |
7447840139 | SPEC | |
7447860139 | SPEC | |
7447840139G | SPEC | |
7447860139G | SPEC | |
7447840147 | SPEC | |
7447860147 | SPEC | |
7447840147G | SPEC | |
7447860147G | SPEC | |
7447840156 | SPEC | |
7447860156 | SPEC | |
7447840156G | SPEC | |
7447860156G | SPEC | |
7447880156 | SPEC | |
7447840168 | SPEC | |
7447860168 | SPEC | |
7447840168G | SPEC | |
7447860168G | SPEC | |
7447840182 | SPEC | |
7447860182 | SPEC | |
7447840182G | SPEC | |
7447860182G | SPEC | |
7447840210 | SPEC | |
7447860210 | SPEC | |
7447840210G | SPEC | |
7447860210G | SPEC | |
7447880210 | SPEC | |
7447840212 | SPEC | |
7447860212 | SPEC | |
7447840212G | SPEC | |
7447860212G | SPEC | |
7447880212 | SPEC | |
7447840215 | SPEC | |
7447860215 | SPEC | |
7447840215G | SPEC | |
7447860215G | SPEC | |
7447840218 | SPEC | |
7447860218 | SPEC | |
7447840218G | SPEC | |
7447860218G | SPEC | |
7447840222 | SPEC | |
7447860222 | SPEC | |
7447840222G | SPEC | |
7447860222G | SPEC | |
7447880222 | SPEC | |
7447840227 | SPEC | |
7447860227 | SPEC | |
7447840227G | SPEC | |
7447860227G | SPEC | |
7447860233 | SPEC | |
7447860233G | SPEC | |
7447860239 | SPEC | |
7447860239G | SPEC | |
7447860243 | SPEC | |
7447860243G | SPEC | |
7447860247 | SPEC | |
7447860247G | SPEC | |
7447880247 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (nH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (Ω) | IR (mA) | fres (MHz) | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments:

Design Kit WE-MK SMT Multilayer Ceramic Inductor 0201 - ±5% Tol.

Design Kit WE-MK SMT Multilayer Ceramic Inductor 0402 - ±5% Tol.

Design Kit WE-MK SMT Multilayer Ceramic Inductor 0603 - ±5% Tol.

Design Kit Antenna Matching

Design Kit WE-MK SMT Multilayer Ceramic Inductor 0603 - ±2% Tol.

Design Kit WE-MK SMT Multilayer Ceramic Inductor 0201 - ±2% Tol.

Design Kit WE-MK SMT Multilayer Ceramic Inductor 0402 - ±2% Tol.