Characteristics
- Core made of MnZn, good option for EMI suppression
- UL coated
- High permeability
- Operating temperature: -50 °C up to +150 °C
- AEC-Q200
- Automotive approved
Applications
- Automotive wiring harness
- Data and signal lines
- Multimedia cable interfaces
Products
Order Code | Datasheet | Downloads | Status | Ø OD (mm) | Ø ID (mm) | H (mm) | Ø Cable (mm) | Z @ 100 kHz 1 turn (Ω) | Z @ 1 MHz 1 turn (Ω) | Alpha-Rack | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
782115020030 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6.3 | 2.7 | 3.3 | 2.1 | 1.5 | 12 | – | |
782115069064 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 7.62 | 6.65 | 7.02 | 2.22 | 15.5 | 742707016 | |
782115070080 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14.3 | 9.7 | 8.3 | 9.1 | 2.03 | 13 | 742707016 | |
782115110070 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16.3 | 11.7 | 7.3 | 11.1 | 1.51 | 10.5 | 742707016 | |
782115222150 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 38.4 | 21.6 | 14.4 | 20.8 | 5.15 | – | 742707016 | |
782115380150 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 80.6 | 39.4 | 15.6 | 38.1 | 5.88 | – | 742707016 |
Order Code | Datasheet |
---|---|
782115020030 | SPEC |
782115069064 | SPEC |
782115070080 | SPEC |
782115110070 | SPEC |
782115222150 | SPEC |
782115380150 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Ø OD (mm) | Ø ID (mm) | H (mm) | Ø Cable (mm) | Z @ 100 kHz 1 turn (Ω) | Z @ 1 MHz 1 turn (Ω) | Alpha-Rack | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: