Characteristics
- 2.4 to 2.5 GHz
- Dipole Antenna
- SMA/m connector
- With tilt and swivel base
Applications
- 2400 to 2500 MHz applications
- WiFi
- Bluetooth
- Proprietary-international used applications
Products
Order Code | Datasheet | Downloads | Status | Description | Frequency Range | VSWR | Gpeak (dBi) | H (mm) | Ø D (mm) | m (g) | Z (Ω) | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2600130021 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Himalia | 2.4-2.5 GHz | 2.1 | 2.8 | 83.1 | 10 | 7.4 | 50 |
Order Code | Datasheet |
---|---|
2600130021 | SPEC |
Offer |
---|
Order Code | Datasheet | Downloads | Status | Description | Frequency Range | VSWR | Gpeak (dBi) | H (mm) | Ø D (mm) | m (g) | Z (Ω) | Offer |
---|
Radio Module

Stephano-I & EV-Kits: 2617011025000

Proteus-III & EV-Kits: 2611011024010

Proteus-I & EV-Kits: 2608011124000

Proteus-II & EV-Kits: 2608011024010

Puck-I: 2604021024000

Calypso & EV-Kits: 2610011025000

Thalassa & EV-Kits: 2606031121000

Thalassa & EV-Kits: 2606031321000

Triton & EV-Kits: 2603011121000

Proteus-III & EV-Kits: 2611011024000

Thyone-I & EV-Kits: 2611011021000

Thetis-I & EV-Kits: 2611011021010

Setebos-I & EV-Kits: 2611011024020
USB Radio Stick
Evaluation Kit
Products of interest
Videos
Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice
Videos
WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio