OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyAntennasProduct seriesHyperion-I

Hyperion-I

868 MHz

Hyperion-I

Characteristics

  • Ideally suited for applications where no ground plane is available.
  • 868 MHz
  • Dipole Antenna
  • SMA/m connector
  • 90 degree tiltable
  • Rotatable by 360 degrees
  • Robust construction

Applications

  • 868 MHz applications
  • Industrial applications
  • Monitoring applications
  • Metering applications

Products

Order Code Data­sheet DownloadsDescriptionfVSWRGpeak
(dBi)
H
(mm)
Ø D
(mm)
m
(g)
Operating Temperature Offer
2600130081SPEC
Hyperion-I (AMB 1981)868 MHz 2 -2.3 142 10 14.3 -30 °C up to +80 °C
Order Code Data­sheet
2600130081SPEC
Offer
Order Code Data­sheet DownloadsDescriptionfVSWRGpeak
(dBi)
H
(mm)
Ø D
(mm)
m
(g)
Operating Temperature Offer

Videos

Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio