Clip Cover Fuseholder
- WR-FSH Fuseholder THT Blocks PCB Clip CoverProtection Class I & II |IR UL 18 A |Working Voltage [UL] 250 V (AC)
- WR-FSH Fuseholder THT Blocks PCB Clip CoverProtection Class I & II |IR UL 20 A |Working Voltage [UL] 250 V (AC)
- WR-FSH Fuseholder SMT Blocks PCB Clip CoverProtection Class I & II |IR UL 20 A |Working Voltage [UL] 250 V (AC)
- WR-FSH Fuseholder THR Blocks PCB Clip CoverProtection Class I & II |IR UL 20 A |Working Voltage [UL] 250 V (AC)
Order Code | Datasheet | Downloads | Description | IR UL (A) | IR VDE (A) | Product series | Design Kit | Mates with | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
696105003002 | SPEC | 7 files | 15mm pitch - with polarization peg | 20 | 6.3 | WR-FSH Fuseholder THT Blocks PCB Clip Cover | 612690 696001 | – | ||
696106003002 | SPEC | 7 files | 15mm pitch - without polarization peg | 20 | 6.3 | WR-FSH Fuseholder THT Blocks PCB Clip Cover | 696001 | – | ||
696107003002 | SPEC | 7 files | 22,6mm pitch - with polarization peg | 20 | 6.3 | WR-FSH Fuseholder THT Blocks PCB Clip Cover | 696001 | – | ||
696108003002 | SPEC | 7 files | 22,6mm pitch - without polarization peg | 20 | 6.3 | WR-FSH Fuseholder THT Blocks PCB Clip Cover | 696001 | – | ||
696101000002 | SPEC | 7 files | – | 18 | 6.3 | WR-FSH Fuseholder THT Blocks PCB Clip Cover | 612690 696001 | WR-FSH Accessories - PCB - Clip cover - THT - Glow wire plastic | ||
696103201002 | SPEC | 6 files | – | 20 | 10 | WR-FSH Fuseholder THR Blocks PCB Clip Cover | – | – | ||
696103101002 | SPEC | 6 files | – | 20 | 10 | WR-FSH Fuseholder SMT Blocks PCB Clip Cover | – | – |
Order Code | Datasheet | |
---|---|---|
696105003002 | SPEC | |
696106003002 | SPEC | |
696107003002 | SPEC | |
696108003002 | SPEC | |
696101000002 | SPEC | |
696103201002 | SPEC | |
696103101002 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Description | IR UL (A) | IR VDE (A) | Product series | Design Kit | Mates with | Samples |
---|