| 428542320810 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Real Code | IP67 | Yes | Red | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 499001
| |
| 428542320811 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Complement Code | IP67 | Yes | Orange | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 499001
| |
| 428521320810 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Real Code | IP67 | not specified | Light Grey | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| 428521320811 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Complement Code | IP67 | not specified | Blue | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| 428521520810 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Real Code | IP67 | not specified | Light Grey | WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| 428521520811 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Complement Code | IP67 | not specified | Blue | WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| 428521420910 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Real Code | IP67 | not specified | Light Grey | WS-ROSV SMT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm | – | |
| 428521420911 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Complement Code | IP67 | not specified | Blue | WS-ROSV SMT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm | – | |
| 428511310810 | SPEC
| 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 10 | Real Code | IP67 | – | Light Grey | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm | – | |
| 428511310811 | SPEC
| 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 10 | Complement Code | IP67 | – | Blue | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm | – | |
| 428511510810 | SPEC
| 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 10 | Real Code | IP67 | – | Light Grey | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm | – | |
| 428511510811 | SPEC
| 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 10 | Complement Code | IP67 | – | Blue | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm | – | |
| 428542320816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Real Code | IP67 | Yes | Grey | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 499001
| |
| 428542320817 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Complement Code | IP67 | Yes | Ivory | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 499001
| |
| 428521320816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Real Code | IP67 | not specified | Light Grey | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| 428521320817 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Complement Code | IP67 | not specified | Blue | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| 428521520816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Real Code | IP67 | not specified | Light Grey | WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| 428521520817 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Complement Code | IP67 | not specified | Blue | WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| 428521420916 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Real Code | IP67 | not specified | Light Grey | WS-ROSV SMT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm | – | |
| 428521420917 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Complement Code | IP67 | not specified | Blue | WS-ROSV SMT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm | – | |
| 428511310816 | SPEC
| 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 16 | Real Code | IP67 | – | Light Grey | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm | – | |
| 428511310817 | SPEC
| 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 16 | Complement Code | IP67 | – | Blue | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm | – | |
| 428511510816 | SPEC
| 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 16 | Real Code | IP67 | – | Light Grey | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm | – | |
| 428511510817 | SPEC
| 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 16 | Complement Code | IP67 | – | Blue | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm | – | |