Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(897)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1-30 of 73 reference designs
Filter values
Analog Devices ADP1074 | Demoboard ADP1074-EVALZ
Forward Converter
|
V
in
36-60 V
|
Output
12.1 V / 6 A
Analog Devices ADP1074 | Demoboard ADP1074-5.5V-EBZ, Rev. 1
Forward Converter
|
V
in
36-60 V
|
fsw
50-600 kHz
|
Output
5.5 V / 12 A
Analog Devices LT3752-1, Rev. B
Forward Converter
|
V
in
75-150 V
|
fsw
100-500 kHz
|
Output
24 V / 14 A
Analog Devices LT3752-1, Rev. B
Forward Converter
|
V
in
150-400 V
|
fsw
100-500 kHz
|
Output
12 V / 16.7 A
Analog Devices LT3752EFE-1/ LT8311EFE | Demoboard DC1929A, Rev. 5
Forward Converter
|
V
in
150-400 V
|
Output
12 V / 16.7 A
Analog Devices LT3753 | Demoboard DC2324A-A, Rev. 00
Forward Converter
|
V
in
36-72 V
|
fsw
100-500 kHz
|
Output
26.4 V / 5 A
Analog Devices LT3753 | Demoboard DC2324A-A, Rev. 00
Forward Converter
|
V
in
9-18 V
|
fsw
100-500 kHz
|
Output
24.6 V / 5 A
Analog Devices LT3753 | Demoboard DC2324A-A, Rev. 00
Forward Converter
|
V
in
18-36 V
|
fsw
100-500 kHz
|
Output
26.4 V / 5 A
Analog Devices LT3753 | Demoboard DC2324A, Rev. A
Forward Converter
|
V
in
36-72 V
|
Output
26.4 V / 5 A
Analog Devices LT3753 | Demoboard DC2306A, Rev. A - DC2306A
Forward Converter
|
V
in
10-54 V
|
fsw
100-500 kHz
|
Output
55 V / 1.5 A
Analog Devices LT4276 | Demoboard DC2262A-B
Forward Converter
|
V
in
37-57 V
|
Output
12 V / 7 A
Analog Devices LT4276 | Demoboard N/A, Rev. A
Forward Converter
|
V
in
72 V
|
fsw
200-223 kHz
|
Output
12 V / 1.9 A
Analog Devices LT4276 | Demoboard N/A, Rev. A
Forward Converter
|
V
in
37-57 V
|
fsw
200-223 kHz
|
Output
5 V / 13 A
Analog Devices LT4276 | Demoboard DC2262A-A, Rev. A
Forward Converter
|
V
in
37-57 V
|
Output
5 V / 13 A
Analog Devices LT4276 | Demoboard DC2262A-A, Rev. F
Forward Converter
|
V
in
37-57 V
|
Output
5 V / 13 A
Analog Devices LT4276A, Rev. A
Forward Converter
|
V
in
37-57 V
|
fsw
200-223 kHz
|
Output
5 V / 13 A
Analog Devices LT4276A, Rev. A
Forward Converter
|
V
in
37-57 V
|
fsw
200-223 kHz
|
Output
12 V / 7 A
Analog Devices LT4295
Forward Converter
|
V
in
37-57 V
|
fsw
214-300 kHz
|
Output
5 V / 13 A
Analog Devices LT4295
Forward Converter
|
V
in
37-57 V
|
fsw
214-300 kHz
|
Output
12 V / 5.5 A
Analog Devices LT4295
Forward Converter
|
V
in
37-57 V
|
fsw
214-300 kHz
|
Output
24 V / 2.8 A
Analog Devices LT8310
Forward Converter
|
V
in
9-42 V
|
fsw
100-500 kHz
|
Output
8 V / 7.5 A
Analog Devices LT8310
Forward Converter
|
V
in
36-72 V
|
fsw
100-500 kHz
|
Outputs
12 V / 12.5 A, 12 V / 6.5 A
Analog Devices LT8310, Rev. A
Forward Converter
|
V
in
36-72 V
|
fsw
100-500 kHz
|
Output
12 V / 6.5 A
Analog Devices LT8310, Rev. A
Forward Converter
|
V
in
32-72 V
|
fsw
100-500 kHz
|
Output
12 V / 6.5 A
Analog Devices LT8310, Rev. A
Forward Converter
|
V
in
36-72 V
|
fsw
100-500 kHz
|
Output
12 V / 6.5 A
Analog Devices LT8310EFE | Demoboard DC1963A, Rev. 3
Forward Converter
|
V
in
36-72 V
|
Output
12 V / 6 A
Analog Devices LT8311
Forward Converter
|
V
in
75-150 V
|
Output
24 V / 14 A
Analog Devices LT8311
Forward Converter
|
V
in
150-400 V
|
Output
12 V / 16.7 A
Analog Devices LT8311 | Demoboard DC2175, Rev. A
Forward Converter
|
V
in
18-72 V
|
Outputs
12 V / 12.5 A, 12 V / 8 A
Analog Devices LT8311 | Demoboard DC2175, Rev. A
Forward Converter
|
V
in
150-400 V
|
Output
12 V / 16.7 A
1
2
3
next
Cart
Your cart is empty.
Get samples and quotes