General Information | |
---|---|
Operating Temperature | -55 °C up to +105 °C |
Quality Class | 3 as per IEC 60 603-13 |
Gender | Male |
Type | Solder bucket |
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | White |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Steel |
Shielding Plating | Tin |
Electrical Properties | |
---|---|
Working Voltage | 125 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 30 mΩ |
Products
Order Code | Datasheet | Downloads | Status | Pins (Value) | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
61800924823 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Solder bucket | -55 °C up to +105 °C | 125 | 612690 614001 | |
61801524823 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Solder bucket | -55 °C up to +105 °C | 125 | – | |
61802524823 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Solder bucket | -55 °C up to +105 °C | 125 | – | |
61803724823 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Solder bucket | -55 °C up to +105 °C | 125 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (Value) | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|
Mates with
![](/components/media/o35857v214%20Single_WR-DSUB_6180xx231121.jpg)
WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw
![](/components/media/o35852v214%20Single_I-O_DSUB_PCB_Female_w-screw_6180xx231321_pf2.jpg)
WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw
![](/components/media/o60810v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx211821_pf2.jpg)
WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw
![](/components/media/o60821v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx211821_pf2.jpg)
WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw
![](/components/media/o60802v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx25123_pf2.jpg)
WR-DSUB Female PCB Connector
![](/components/media/o35863v214%20Single_WR-DSUB_6180xx29321.jpg)
WR-DSUB Female PCB Connector w. Hex Screw
![](/components/media/o60796v214%20618009221923_Single-part.jpg)
WR-DSUB Female IDC
![](/components/media/o35854v214%20Single_WR-DSUB_6180xx217222.jpg)
WR-DSUB Female Terminal Housing
![](/components/media/o35860v214%2061800924923_Single-part.jpg)
WR-DSUB Female Solder Bucket
Assortments
Articles from this product series can be found in the following assortments: