OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familySignal TransformerProduct seriesWE-STST Super Tiny Signal Transformer

WE-STST Super Tiny Signal Transformer

WE-STST Super Tiny Signal Transformer
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
4532 4.7 3.22 2.9 SMT

Characteristics

  • Super small size
  • 1.5 kV isolation voltage
  • 350 µH OCL as per IEEE 802.3
  • Operating temperature: -40 °C up to +105 °C

Reference Designs

  • RD016 Reference Design Gigabit Ethernet Front End

Applications

  • Ethernet 10/100/1000 Base-T
  • Ethernet 2.5/5G and 10G Base-T
  • Single Pair Ethernet
  • Ultrasonic sensors
  • g.fast

One Pair is all you need.

The WE-LAN AQ is a LAN transformer manufactured by a fully automated production process.

Video and more

Products

4532
Order Code Data­sheet Downloads StatusData rateApplicationL
(µH)
VT
(V (RMS))
nPoEOperating TemperatureL
(mm)
W
(mm)
H
(mm)
Samples
74930000
9 files Active i| Production is active. Expected lifetime: >10 years. 10/100/1000 Base-T, 10/100 Base-T1 Ethernet, Single Pair Ethernet 350 1500 1:1 -40 °C up to +105 °C 4.7 3.22 2.9
74930100
8 files Active i| Production is active. Expected lifetime: >10 years. 10G Base-T, 1000 Base-T1 Ethernet, Single Pair Ethernet 120 1500 1:1 -40 °C up to +105 °C 4.7 3.22 2.9
74930130SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10/100/1G/10GBase-T Ethernet, PoE 110 1500 1:1 PoE (up to 350 mA) -40 °C up to +105 °C 4.7 3.22 2.9
74930030SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10/100/1GBase-T Ethernet, PoE 350 1500 1:1 PoE (up to 350 mA) -40 °C up to +105 °C 4.7 3.22 2.9
74930120SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10/100/1G/10GBase-T Ethernet, PoE+ 110 1500 1:1 PoE+ (up to 600 mA) -40 °C up to +105 °C 4.7 3.22 2.9
749302010SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. Short distance sensing at high frequency 300 400 1:4.5:4.5:1 -40 °C up to +105 °C 4.7 3.22 2.9
749302011SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. Long distance sensing at low frequency 2000 400 1:4.5:4.5:1 -40 °C up to +105 °C 4.7 3.22 2.9
Order Code Data­sheet
74930000
74930100
74930130SPEC
74930030SPEC
74930120SPEC
749302010SPEC
749302011SPEC
Samples
Order Code Data­sheet Downloads StatusData rateApplicationL
(µH)
VT
(V (RMS))
nPoEOperating TemperatureL
(mm)
W
(mm)
H
(mm)
Samples

Videos

Würth Elektronik Webinar: Anticipate EMC with LTSPICE

Videos

Würth Elektronik Webinar: Single Pair Ethernet filter design for industry

Videos

Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line

Videos

Würth Elektronik Webinar: Single Pair Ethernet filter design for industry