Characteristics
- Super small size
- 1.5 kV isolation voltage
- 350 µH OCL as per IEEE 802.3
- Operating temperature: -40 °C up to +105 °C
Reference Designs
- RD016 Reference Design Gigabit Ethernet Front End
Applications
- Ethernet 10/100/1000 Base-T
- Ethernet 2.5/5G and 10G Base-T
- Single Pair Ethernet
- Ultrasonic sensors
- g.fast
Products
4532
Order Code | Datasheet | Downloads | Data rate | Application | L (µH) | VT (V (RMS)) | n | PoE | Operating Temperature | L (mm) | W (mm) | H (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74930000 | SPEC | 9 files | 10/100/1000 Base-T, 10/100 Base-T1 | Ethernet, Single Pair Ethernet | 350 | 1500 | 1:1 | – | -40 °C up to +105 °C | 4.7 | 3.22 | 2.9 | |
![]() | 74930100 | SPEC | 8 files | 10G Base-T, 1000 Base-T1 | Ethernet, Single Pair Ethernet | 120 | 1500 | 1:1 | – | -40 °C up to +105 °C | 4.7 | 3.22 | 2.9 | |
![]() | 74930130 | SPEC | 7 files | 10/100/1G/10GBase-T | Ethernet, PoE | 110 | 1500 | 1:1 | PoE (up to 350 mA) | -40 °C up to +105 °C | 4.7 | 3.22 | 2.9 | |
![]() | 74930030 | SPEC | 7 files | 10/100/1GBase-T | Ethernet, PoE | 350 | 1500 | 1:1 | PoE (up to 350 mA) | -40 °C up to +105 °C | 4.7 | 3.22 | 2.9 | |
![]() | 74930120 | SPEC | 7 files | 10/100/1G/10GBase-T | Ethernet, PoE+ | 110 | 1500 | 1:1 | PoE+ (up to 600 mA) | -40 °C up to +105 °C | 4.7 | 3.22 | 2.9 | |
![]() | 749302010 | SPEC | 7 files | – | Short distance sensing at high frequency | 300 | 400 | 1:4.5:4.5:1 | – | -40 °C up to +105 °C | 4.7 | 3.22 | 2.9 | |
![]() | 749302011 | SPEC | 7 files | – | Long distance sensing at low frequency | 2000 | 400 | 1:4.5:4.5:1 | – | -40 °C up to +105 °C | 4.7 | 3.22 | 2.9 |
Order Code | Datasheet | |
---|---|---|
![]() | 74930000 | SPEC |
![]() | 74930100 | SPEC |
![]() | 74930130 | SPEC |
![]() | 74930030 | SPEC |
![]() | 74930120 | SPEC |
![]() | 749302010 | SPEC |
![]() | 749302011 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Data rate | Application | L (µH) | VT (V (RMS)) | n | PoE | Operating Temperature | L (mm) | W (mm) | H (mm) | Samples |
---|
Videos
Würth Elektronik Webinar: Anticipate EMC with LTSPICE
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry
Videos
Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry