OverviewAll applicationsCategoryPower DistributionTopologiesSEPIC Converter

SEPIC Converter

Component selectionDesign tips

Characteristics

The SEPIC converter represents a topology of a switching controller where the input voltage can be greater than, less than or equal to the desired output voltage. The input voltage can vary while the output voltage remains constant.

It is a combination of a boost converter and a inverted buck-boost converter. Central components for energy transfer are either two individual power inductors or a coupled power inductor, each in combination with a capacitor, depending on the design. The advantages are short-circuit resistance and a non-inverted output. The disadvantage is the more complex and thus more susceptible design.

SEPIC Simulation in REDEXPERT

Determine the ideal power inductor for your SEPIC converter in a few seconds. Calculate the total AC & DC losses and thermal performance. Get the most efficient power inductor for your application.

Videos

Würth Elektronik Webinar: Magnetics design & selection – intermediate level