Component selectionDesign tips
Characteristics
USB 3.x is the updated version of the familiar USB standard. Through additional LVDS high-speed wire pairs the transmission speed is significantly increased to up to 20 Gbit/s. Thanks to this fact high-resolution video interfaces can now also be implemented with the universal serial bus, among other high-speed applications.
Since higher currents are specified, USB 3.x can also be used as a connection to the power supply. The USB C standard brings a rotationally symmetrical connector and further advantages.
Data Line Filter and Protection
Power Line Noise Attenuation at Full Load
- Attenuation up to 200 dB
- Ready to implement
- Designs for 60 W and 100 W
WE-CNSW for SuperSpeed and WE-CNSW HF SuperSpeed+
- Current compensated data line filter
- High common mode noise suppression at high frequencies
- Small influence on high speed signals through winding symmetry
Power Line Filter and Protection
Products for USB Power Delivery 2.0 (Profile 5)
100 W 20 V @ 5 A
- WE-MPSB: 74279226101
- WE-MAPI: 74438356012
- WCAP-CSGP: 885012107018
- WE-TVS: 824014885
Products for USB Power Delivery 2.0 (Profile 4)
60 W 20 V @ 3 A
- WE-MPSB: 74279221111
- WE-MAPI: 74438336012
- WCAP-CSGP: 885012107018
- WE-TVS: 824014885
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"
Videos
USB-C "From Layout to Production"
Videos
#askLorandt explains: 100 W Design with USB C