Topology | Buck Converter |
Input voltage | 4.5-36 V |
Switching frequency | 500-2200 kHz |
Output 1 | 2 A |
IC revision | A.0 |
The TPP36208 is a simple, easy-to-use, 2-A output, synchronous, step-down, switch-mode converter with internal power MOSFETs.The TPP36208 integrates low-RDS(ON) power transistors in the TSOT23-6 package with internal soft-start, compensation, and protection features. TPP36208 offers a very compact solution to achieve a 2-A continuous output current over a wide input supply range, with excellent load and line regulation.TPP36208 has different versions of switching frequency at 500-kHz and 2.2-MHz, also supports light load PSM to save quiescent current and forced-PWM mode to maintain fixed switching frequency. The device is available in the 6-pin TSOT23-6 package with the support of a wide operation ambient temperature range from −40 °C to 125 °C.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447714150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 4.1 | 43 | 16.8 | 1050 | Performance |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447714150 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|