Topology | ADC |
IC revision | 1.1 |
Order Code | Datasheet | Downloads | Status | Product series | Number of Poles | Gender | L (mm) | W (mm) | H (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 210111003 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-D-SUB Filter Solder Pin Straight | 9 | Male | 30.8 | 17 | 12.4 | |
![]() | 210111023 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-D-SUB Filter Solder Pin Straight | 9 | Male | 30.8 | 17 | 12.4 | |
![]() | 210112013 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-D-SUB Filter Bent 90° THT | 9 | Male | 30.8 | 21.7 | 12.4 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Number of Poles | Gender | L (mm) | W (mm) | H (mm) | Samples |
---|