IC manufacturers Ablic

IC manufacturers (97)

Ablic S-8590AB

18V Input, 600 mA Synchronous Step-Down Switching Regulator

Overview

TopologyBuck Converter
Input voltage4-18 V
Output 112 V / 0.6 A
IC revision2.0

Description

The S-8590/8591 Series is a step-down switching regulator developed using high withstand voltage CMOS process technologies. This IC has high maximum operation voltage of 18 V and maintains high-accuracy FB pin voltage at ±1.5%.As suitable packages for high-density mounting, such as small-sized HSNT-6(2025), are adopted, this IC contributes to miniaturization of electronic equipment.PWM control (S-8590 Series) or PWM / PFM switching control (S-8591 Series) can be selected as an option.Since the S-8581 Series, which features PWM / PFM switching control, operates with PWM control under heavy load and automatically switches to PFM control under light load, it achieves high-efficiency operation in accordance with the device's status.Furthermore, our distinctive PWM / PFM switching control technology suppresses the ripple voltage to be generated in VOUT while PFM control is in operation.Since the S-8580/8581 Series has the built-in synchronous circuit, it achieves high efficiency easier compared with conventional step-down switching regulators.In addition, it has the built-in overcurrent protection circuit which protects the IC and coils from excessive load current as well as a thermal shutdown circuit which prevents damage from heat generation.

Features

  • Input voltage: 4.0 V to 18.0 V
  • Output voltage (externally set): 1.0 V to 12.0 V
  • Output current: 600 mA
  • FB pin voltage accuracy: ±1.5%
  • Efficiency: 91%
  • Oscillation frequency: 2.2 MHz typ.
  • Overcurrent protection function: 1.2 A typ. (pulse-by-pulse method)
  • Thermal shutdown function: 170°C typ. (detection temperature)
  • Short-circuit protection function: Hiccup control, Latch control
  • 100% duty cycle operation:
  • Soft-start function: 5.8 ms typ.
  • Under voltage lockout function (UVLO): 3.35 V typ. (detection voltage)
  • Input and output capacitors: Ceramic capacitor compatible
  • Operation temperature range: Ta = −40°C to +85°C
  • Lead-free (Sn 100%), halogen-free

Typical applications

  • Constant-voltage power supply for industrial equipment or home electric appliance

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
VOP
(V)
Mount Samples
74404024033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 3.3 1.35 1.5 120 66 120 SMT
74438335047SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 4.7 1.5 2.8 30 2.4 3.7 141 80 SMT
Order Code Data­sheet Simu­lation
74404024033SPEC
74438335047SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
VOP
(V)
Mount Samples