Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3361-3390 of 12307 reference designs
Filter values
Diodes Incorporated ZXLD1370, Rev. 5-2
Buck-Boost Converter
|
V
in
7-20 V
|
fsw
300-1000 kHz
|
Output
0.7 A
Diodes Incorporated ZXLD1370, Rev. 5-2
Boost Converter
|
V
in
16-32 V
|
fsw
300-1000 kHz
|
Output
0.4 A
Diodes Incorporated ZXLD1370, Rev. 5-2
Buck Converter
|
V
in
8-24 V
|
fsw
300-1000 kHz
|
Output
2.8 A
Diodes Incorporated ZXLD1370Q, Rev. 1-2
Boost Converter
|
V
in
16-32 V
|
fsw
300-1000 kHz
|
Output
0.4 A
Diodes Incorporated ZXLD1370Q, Rev. 1-2
Buck-Boost Converter
|
V
in
7-20 V
|
fsw
300-1000 kHz
|
Output
0.7 A
Diodes Incorporated ZXLD1370Q, Rev. 1-2
Buck Converter
|
V
in
8-24 V
|
fsw
300-1000 kHz
|
Output
2.8 A
Diodes Incorporated ZXLD1371 | Demoboard ZXLD1371EV4, Rev. Issue 2
Buck Converter
|
V
in
12 V
|
Output
2.4 A
Diodes Incorporated ZXLD1374, Rev. 3-2
Boost Converter
|
V
in
16-28 V
|
fsw
300-1000 kHz
|
Output
0.35 A
Diodes Incorporated ZXLD1374, Rev. 3-2
Buck-Boost Converter
|
V
in
7-20 V
|
fsw
300-1000 kHz
|
Output
0.35 A
Diodes Incorporated ZXLD1374, Rev. 3-2
Buck Converter
|
V
in
10-50 V
|
fsw
300-1000 kHz
|
Output
1.5 A
Diodes Incorporated ZXLD1374Q, Rev. 3-2
Boost Converter
|
V
in
16-28 V
|
fsw
300-1000 kHz
|
Output
0.35 A
Diodes Incorporated ZXLD1374Q, Rev. 3-2
Buck-Boost Converter
|
V
in
7-20 V
|
fsw
300-1000 kHz
|
Output
0.35 A
Diodes Incorporated ZXLD1374Q, Rev. 3-2
Buck Converter
|
V
in
10-50 V
|
fsw
300-1000 kHz
|
Output
1.5 A
Diodes Incorporated ZXSC310 | Demoboard ZXSC310EV5, Rev. Issue 1
Buck-Boost Converter
|
V
in
2.6-5 V
|
Output
0.35 A
Diodes Incorporated ZXSC400 | Demoboard ZXSC400EV7, Rev. 2
Boost Converter
|
V
in
1.8-3 V
|
Output
0.7 A
Diodes Incorporated ZXSC400, Rev. Issue 1
Boost Converter
|
V
in
1.8-3 V
|
fsw
200 kHz
|
Output
0.7 A
Diodes Incorporated ZXSC400, Rev. Issue 1
Buck Converter
|
V
in
4-6 V
|
fsw
200 kHz
|
Output
0.35 A
Divimath DM8600, Rev. 1.0
Boost Converter
Divimath DM8600, Rev. 1.0
Boost Converter
Divimath DM8600 | Demoboard DM8600EVB_NVP2421_V1R0, Rev. 2014.05.06
Other Topology
Divimath DM8600 | Demoboard DM8600_PO3100__CAMERA_V1R1, Rev. 2014.06.17
Other Topology
Divimath DM8600 | Demoboard DM8600_NVP2421_MN34227_V1R0, Rev. 2014.07.03
Other Topology
Divimath DM8600 | Demoboard DM8600EVB_NVP2421_IMX222_V2R1, Rev. 2014.08.25
Other Topology
Divimath DM8600 | Demoboard DM8600EVB_NVP2421_IMX222_V2R1, Rev. 2014.08.25
Other Topology
Divimath DM8600 | Demoboard DM8600EVB_NVP2440_MN34227_V1R1, Rev. 2014.08.25
Other Topology
Elmos AG E522.10 | Demoboard AN 0147
Buck Converter
|
Output
0.35 A
EPC 74LVC1G99GN | Demoboard EPC90133, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
80 V
|
Output
40 A
EPC 74LVC1G99GT | Demoboard EPC90138, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
32 V
|
Output
40 A
EPC 74LVC1G99GT | Demoboard EPC90142, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
80 V
|
Output
65 A
EPC dsPIC33CK32MP102 | Demoboard EPC9153, Rev. 1.0
Buck Converter
|
V
in
44-60 V
|
Output
20 V / 12.5 A
previous
1
...
111
112
113
114
115
...
411
next
Cart
Your cart is empty.
Get samples and quotes