Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4831-4860 of 12775 reference designs
Filter values
MaxLinear XRP7714 | Demoboard XRP7714EVB-DEMO-3, Rev. 1.0.0
Buck Converter
|
V
in
4.5-25 V
|
Output
1 V
MaxLinear XRP7714 | Demoboard XRP7714EVB-DEMO-3, Rev. 1.0.0
Buck Converter
|
V
in
4.5-25 V
|
Output
1.8 V
MaxLinear XRP7714 | Demoboard XRP7714EVB-DEMO-3, Rev. 1.0.0
Buck Converter
|
V
in
4.5-25 V
|
Outputs
2.5 V, 3.3 V
MaxLinear XRP7714 | Demoboard Zync7020, Rev. 1.0.1
Buck Converter
|
V
in
12 V
|
Outputs
1 V / 2 A, 2.5 V / 1.5 A, 1.8 V / 0.5 A, 1.5 V / 2 A
MaxLinear XRP7714 | Demoboard XRP7714EVB-DEMO-X, Rev. 1.1.1
Buck Converter
|
V
in
4.5-25 V
|
Outputs
2.5 V, 1.8 V, 3.3 V, 1 V
MaxLinear XRP7714, Rev. 1.1.6
Buck Converter
|
V
in
5.5-24 V
|
fsw
300-1500 kHz
|
Outputs
1 V, 1.5 V, 2.5 V, 1.8 V
MaxLinear XRP7720, Rev. 1.0.0
Buck Converter
|
V
in
5.5-18 V
|
fsw
105-1230 kHz
|
Outputs
5.5 V, 1 V / 10 A, 5 V / 3 A, 2.5 V / 3 A, 1.5 V / 5 A
MaxLinear XRP7724 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
2.5 V / 3 A
MaxLinear XRP7724 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
3.3 V / 3 A
MaxLinear XRP7724 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
1 V / 10 A
MaxLinear XRP7724 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
1.5 V / 5 A
MaxLinear XRP7724, Rev. 1.0.1
Buck Converter
|
V
in
4.75-25 V
|
fsw
105-1230 kHz
|
Output
1.5 V / 5 A
MaxLinear XRP7724, Rev. 1.0.1
Buck Converter
|
V
in
4.75-25 V
|
fsw
105-1230 kHz
|
Output
1 V / 10 A
MaxLinear XRP7724, Rev. 1.0.1
Buck Converter
|
V
in
4.75-25 V
|
fsw
105-1230 kHz
|
Output
5 V / 3 A
MaxLinear XRP7724, Rev. 1.0.1
Buck Converter
|
V
in
4.75-25 V
|
fsw
105-1230 kHz
|
Output
2.5 V / 3 A
MaxLinear XRP7724 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
2.5 V / 3 A
MaxLinear XRP7724 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
5 V / 3 A
MaxLinear XRP7724 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
1.5 V / 5 A
MaxLinear XRP7724 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
1 V / 10 A
MaxLinear XRP7725 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
1 V / 10 A
MaxLinear XRP7725 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
1.5 V / 5 A
MaxLinear XRP7725 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
3.3 V / 3 A
MaxLinear XRP7725 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
2.5 V / 3 A
MaxLinear XRP7725 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
5 V / 3 A
MaxLinear XRP7725 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
1 V / 10 A
MaxLinear XRP7725 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
2.5 V / 3 A
MaxLinear XRP7725 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
1.5 V / 5 A
MaxLinear XRP7740 | Demoboard XRP7740EVB-HIC, Rev. 1.0.0
Buck Converter
|
V
in
4.5-20 V
|
Output
1.5 V / 8 A
MaxLinear XRP7740 | Demoboard XRP7740EVB-HIC, Rev. 1.0.0
Buck Converter
|
V
in
4.5-20 V
|
Output
1 V / 30 A
MaxLinear XRP7740 | Demoboard XRP7740EVB-HIC, Rev. 1.0.0
Buck Converter
|
V
in
4.5-20 V
|
Output
1 V / 12 A
previous
1
...
160
161
162
163
164
...
426
next
Cart
Your cart is empty.
Get samples and quotes