Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5401-5430 of 12739 reference designs
Filter values
Monolithic Power Systems MP153
Buck Converter
Monolithic Power Systems MP155, Rev. 1.14
Buck Converter
|
V
in
85-265 V
|
Output
12 V / 0.2 A
Monolithic Power Systems MP156, Rev. 1.13
Buck Converter
|
V
in
85-265 V
|
Output
12 V / 0.15 A
Monolithic Power Systems MP157, Rev. 1.04
Buck Converter
|
V
in
85-265 V
|
Output
18 V / 0.3 A
Monolithic Power Systems MP158, Rev. 1.0
Buck Converter
|
V
in
85-145 V
|
Output
5 V / 0.05 A
Monolithic Power Systems MP1584, Rev. 1.0
Buck Converter
|
V
in
4.5-28 V
|
fsw
100-1500 kHz
Monolithic Power Systems MP1584, Rev. 1.0
Buck Converter
|
V
in
4.5-28 V
|
fsw
100-1500 kHz
|
Output
3.3 V / 3 A
Monolithic Power Systems MP1584, Rev. 1.0
Buck Converter
|
V
in
4.5-28 V
|
fsw
100-1500 kHz
|
Output
5 V / 3 A
Monolithic Power Systems MP1586, Rev. 0.91
Buck Converter
|
V
in
8-28 V
|
fsw
50-400 kHz
|
Output
3.3 V / 3 A
Monolithic Power Systems MP1586, Rev. 0.91
Buck Converter
|
V
in
4.5-28 V
|
fsw
50-400 kHz
|
Outputs
3.3 V, 2.5 V
Monolithic Power Systems MP1586, Rev. 0.91
Buck Converter
|
V
in
4.5-28 V
|
fsw
50-400 kHz
|
Output
5 V
Monolithic Power Systems MP1586, Rev. 0.91
Buck Converter
|
V
in
4.5-28 V
|
fsw
50-400 kHz
|
Output
1.8 V
Monolithic Power Systems MP1601GTF, Rev. 00
Buck Converter
Monolithic Power Systems MP1602 | Demoboard EV1602-TF-00A, Rev. 1
Buck Converter
|
V
in
5 V
Monolithic Power Systems MP1604 | Demoboard EVL1604-TL-00A, Rev. 1.0
Buck Converter
|
V
in
2.4-5.5 V
|
Output
1.2 V / 4 A
Monolithic Power Systems MP1604C | Demoboard EVL1604C-TL-00A, Rev. 1.0
Buck Converter
|
V
in
2.4-5.5 V
|
Output
1.2 V / 4 A
Monolithic Power Systems MP1650 | Demoboard EV1650-TF-00A, Rev. 1
Buck Converter
|
V
in
4.7-16 V
Monolithic Power Systems MP1652 | Demoboard EV1652-TF-00B, Rev. 00B
Other Topology
Monolithic Power Systems MP1653 | Demoboard EV1653-TF-00B, Rev. 00B
Other Topology
Monolithic Power Systems MP1655 | Demoboard EV1655-G-00A, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 5 A
Monolithic Power Systems MP171A | Demoboard EV171A-J-00A, Rev. 1
Buck-Boost Converter
|
V
in
85-265 V
|
Output
5 V / 0.05 A
Monolithic Power Systems MP171GJ | Demoboard EV171-J-00A, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
Output
5 V / 0.05 A
Monolithic Power Systems MP171GS | Demoboard EV171-S-00A, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
Output
5 V / 0.05 A
Monolithic Power Systems MP172GJ | Demoboard EV172-J-00A, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
Output
5 V / 0.12 A
Monolithic Power Systems MP172GS | Demoboard EV172-S-00A, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
Output
5 V / 0.12 A
Monolithic Power Systems MP174 | Demoboard EV44014-S+HR1001-S-00A, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Output
12 V / 20 A
Monolithic Power Systems MP18021A, Rev. 1.53
Buck Converter
|
V
in
9-18 V
|
Output
4 A
Monolithic Power Systems MP18030
Boost Converter
Monolithic Power Systems MP183 | Demoboard EV183-J-00A, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
fsw
50-60 kHz
|
Output
12 V / 0.25 A
Monolithic Power Systems MP1907, Rev. 1.2
Buck Converter
|
V
in
6-18 V
|
Output
2.5 A
previous
1
...
179
180
181
182
183
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes