Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6121-6150 of 12739 reference designs
Filter values
Monolithic Power Systems MPQ4560DQ-AEC1, Rev. 1.1
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
52 V / 2 A
Monolithic Power Systems MPQ4560DQ-AEC1, Rev. 1.1
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
5 V / 2 A
Monolithic Power Systems MPQ4560DQ-AEC1, Rev. 1.1
Other Topology
|
fsw
2000 kHz
Monolithic Power Systems MPQ4560DQ-AEC1, Rev. 1.1
Buck Converter
|
V
in
8-55 V
|
fsw
2000 kHz
|
Output
3.3 V / 2 A
Monolithic Power Systems MPQ4561, Rev. 1.12
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Outputs
12 V, 3.3 V / 1.5 A
Monolithic Power Systems MPQ4561, Rev. 1.12
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
5 V
Monolithic Power Systems MPQ4561, Rev. 1.12
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
5 V
Monolithic Power Systems MPQ4561, Rev. 1.12
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
1.8 V
Monolithic Power Systems MPQ4561, Rev. 1.12
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
2.5 V
Monolithic Power Systems MPQ4561, Rev. 1.12
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
3.3 V
Monolithic Power Systems MPQ4561-AEC1, Rev. 1.12
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Outputs
3.3 V / 1.5 A, 12 V
Monolithic Power Systems MPQ4561-AEC1, Rev. 1.12
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
3.3 V
Monolithic Power Systems MPQ4561-AEC1, Rev. 1.12
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
2.5 V
Monolithic Power Systems MPQ4561-AEC1, Rev. 1.12
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
5 V
Monolithic Power Systems MPQ4561-AEC1, Rev. 1.12
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
5 V
Monolithic Power Systems MPQ4561-AEC1, Rev. 1.12
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
1.8 V
Monolithic Power Systems MPQ4570 | Demoboard EV4570-F-01A, Rev. 1.0
Buck Converter
|
V
in
4.5-55 V
|
Output
3.3 V / 3 A
Monolithic Power Systems MPQ5472-AEC1 | Demoboard EVQ5472-Q-00A, Rev. 1.0
Buck Converter
|
V
in
3-6 V
|
Output
0.9 V / 20 A
Monolithic Power Systems MPQ6530-AEC1 | Demoboard EVQ6530-V-00A, Rev. 1.0
Motor Drive
|
V
in
5-60 V
Monolithic Power Systems MPQ6634-AEC1 | Demoboard EVQ6634-LTE-00A, Rev. 1.0
Motor Drive
|
V
in
4.5-35 V
Monolithic Power Systems MPQ7200 | Demoboard EVQ7200-L-00B, Rev. 1.0
Buck-Boost Converter
|
V
in
6-20 V
|
Output
15 V / 1.2 A
Monolithic Power Systems MPQ7200A | Demoboard EVQ7200A-L-00B, Rev. 1.0
Buck-Boost Converter
|
V
in
6-20 V
|
Output
1.2 A
Monolithic Power Systems MPQ7920 | Demoboard EVQ7920-R-00A, Rev. 1.1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3.58 V
Monolithic Power Systems MPQ8632, Rev. 1.24
Buck Converter
|
V
in
2.5-18 V
|
fsw
200-1000 kHz
|
Output
13 V
Monolithic Power Systems MPQ8632-10, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1 V
Monolithic Power Systems MPQ8632-10, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
3.3 V
Monolithic Power Systems MPQ8632-12, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
3.3 V
Monolithic Power Systems MPQ8632-12, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1 V
Monolithic Power Systems MPQ8632-15, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Outputs
1 V, 2.5 V
Monolithic Power Systems MPQ8632-15, Rev. 1.24
Buck Converter
|
V
in
8-18 V
|
fsw
200-1000 kHz
|
Output
1 V / 15 A
previous
1
...
203
204
205
206
207
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes