Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(21)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(237)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(927)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(7)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6631-6660 of 12734 reference designs
Filter values
Onsemi FAN7631SJX, Rev. 1.0.2
Half-Bridge Converter symmetrical isolated
|
V
in
90-265 V
|
fsw
10-600 kHz
Onsemi FAN7688, Rev. 1.3
Power Factor Correction
|
V
in
90-264 V
|
fsw
36-735 kHz
|
Output
12 V
Onsemi FAN7688, Rev. 1.3
Power Factor Correction
|
V
in
400 V
|
fsw
36-735 kHz
|
Output
12.5 V / 20 A
Onsemi FAN7688SJX | Demoboard 6.6KW On Board EV Charger, Rev. 0.9
LLC Resonant Converter
|
V
in
90-264 V
|
fsw
36-735 kHz
|
Output
450 V / 16 A
Onsemi FAN9611 | Demoboard FEBFAN9611_S388V1, Rev. 0.0.6
Power Factor Correction
|
V
in
85-264 V
|
fsw
525 kHz
|
Output
400 V / 1 A
Onsemi FAN9611 | Demoboard AN-9717, Rev. 0.0.6
Power Factor Correction
|
V
in
85-264 V
|
Output
400 V / 1 A
Onsemi FAN9611 | Demoboard RD-573, Rev. 1.0
LLC Resonant Converter
|
V
in
176-264 V
|
fsw
16.5-525 kHz
|
Outputs
80 V / 6.25 A, 5 V / 2 A, 15 V / 0.2 A
Onsemi FAN9611, Rev. 1.1.7
Power Factor Correction
|
V
in
90-265 V
|
fsw
16.5-525 kHz
|
Output
400 V / 1 A
Onsemi FAN9611MX | Demoboard RD-355, Rev. 0.0.1
Power Factor Correction
|
V
in
90-265 V
Onsemi FAN9672 | Demoboard RD-549, Rev. 1.0
Power Factor Correction
|
V
in
160-264 V
|
fsw
18-40 kHz
|
Output
400 V
Onsemi FAN9673 | Demoboard FEBFAN9673_B01H5000A, Rev. 1.0.2
Power Factor Correction
|
V
in
180-264 V
|
Output
393 V
Onsemi FAN9673 | Demoboard FEBFAN9673_B01H2500A, Rev. 1.2
Power Factor Correction
|
V
in
180-264 V
|
Output
393 V
Onsemi FAN9673Q, Rev. 1.4
Boost Converter
|
V
in
176-264 V
|
fsw
18-75 kHz
|
Output
84 V / 36 A
Onsemi FCM8531 | Demoboard FEB-MC200-C001, Rev. 1.0
Power Factor Correction
|
V
in
90-265 V
|
fsw
0.05-0.06 kHz
|
Output
16 V / 0.1 A
Onsemi FCM8531QY
Power Factor Correction
|
V
in
90-265 V
Onsemi FCM8531QY
Power Factor Correction
|
V
in
176-264 V
|
Output
16 V / 0.1 A
Onsemi FCM8531QY | Demoboard RD-355, Rev. 0.0.1
Power Factor Correction
|
V
in
90-265 V
Onsemi FDMQ8203, Rev. C1
Forward Converter
|
V
in
44-57 V
|
Output
12 V / 5 A
Onsemi FDMQ8205 | Demoboard FEBFDMQ8205_25.5W, Rev. 0.0.2
Flyback Converter
|
V
in
42.5-57 V
|
Outputs
10 V / 2.5 A, 5 V / 5 A
Onsemi FDMQ8205 | Demoboard FEBFDMQ8205_90W, Rev. 0.1.0
Flyback Converter
|
V
in
42.5-57 V
|
Output
3.3 V / 27 A
Onsemi FDMQ8205A | Demoboard FDMQ8205A4PPOE90WGEVB, Rev. 1.0
Forward Converter
|
V
in
42.7-57 V
|
Output
3.3 V / 27 A
Onsemi FL6961MY, Rev. 1.0.2
Flyback Converter
|
V
in
180-250 V
|
Output
100 V / 0.35 A
Onsemi FL7733MY, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
fsw
0.05-0.06 kHz
|
Output
28 V / 0.5 A
Onsemi FL7740MX | Demoboard LIGHTING-POWER-AC-GEVB
Flyback Converter
Onsemi FL7760 | Demoboard LIGHTING-1-GEVK - LIGHTING-LEDDRIVE-7760-GEVB
Other Topology
Onsemi FL7760 | Demoboard LIGHTING-1-GEVK
Other Topology
Onsemi FL7930 | Demoboard RD-574, Rev. 1.0
Power Factor Correction
|
V
in
90-300 V
|
fsw
600 kHz
|
Output
48 V / 0.6 A
Onsemi FL7930C, Rev. 1.0.3
Flyback Converter
|
V
in
80-310 V
|
fsw
250-350 kHz
|
Outputs
50 V / 2 A, 62 V / 1.4 A
Onsemi FNA21012A | Demoboard RD-411, Rev. 1.0
Flyback Converter
|
V
in
220-380 V
|
Output
540 V / 2 A
Onsemi FNB41560 | Demoboard RD-355, Rev. 0.0.1
Power Factor Correction
|
V
in
90-265 V
previous
1
...
220
221
222
223
224
...
425
next
Cart
Your cart is empty.
Get samples and quotes