Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
661-690 of 14005 reference designs
Filter values
Analog Devices ADP5054, Rev. B
Buck Converter
|
V
in
4.5-15.5 V
|
fsw
250-2000 kHz
|
Output
3.4 V
Analog Devices ADP5054, Rev. C
Buck Converter
|
V
in
12 V
|
fsw
250-2000 kHz
|
Output
1.5 V / 2.5 A
Analog Devices ADP5054, Rev. C
Buck Converter
|
V
in
4.5-15.5 V
|
fsw
250-2000 kHz
Analog Devices ADP5054, Rev. E
Buck Converter
|
V
in
4.5-15.5 V
|
fsw
570-630 kHz
|
Outputs
1.5 V / 2.5 A, 2.5 V / 2 A, 3.3 V / 2.5 A, 1.2 V / 6 A
Analog Devices ADP5055
Buck Converter
|
V
in
2.75-18 V
|
fsw
250-2500 kHz
|
Output
1.2 V / 7 A
Analog Devices ADP5055
Buck Converter
|
V
in
2.75-18 V
|
fsw
250-2500 kHz
|
Output
3.3 V / 3 A
Analog Devices ADP5055 | Demoboard EVAL-ADP5055
Buck Converter
|
V
in
2.75-18 V
|
fsw
250-2500 kHz
|
Output
1.2 V / 7 A
Analog Devices ADP5056 | Demoboard EVAL-AD9986, Rev. A
Buck Converter
|
V
in
12 V
|
Output
1.5 V
Analog Devices ADP5070, Rev. B
Boost Converter
|
V
in
5 V
|
fsw
1130-2560 kHz
|
Output
39 V / 1 A
Analog Devices ADP5070, Rev. B
Boost Converter
|
V
in
3.3 V
|
fsw
1130-2560 kHz
|
Output
39 V / 1 A
Analog Devices ADP5070, Rev. B
Boost Converter
|
V
in
3.3 V
|
fsw
1130-2560 kHz
|
Output
39 V / 1 A
Analog Devices ADP5070, Rev. B
Boost Converter
|
V
in
3.3 V
|
fsw
1130-2560 kHz
|
Output
39 V / 1 A
Analog Devices ADP5070, Rev. B
Positive to Negative Converter
|
V
in
3.3 V
|
fsw
1130-2560 kHz
|
Output
-39 V / 1 A
Analog Devices ADP5070, Rev. B
Boost Converter
|
V
in
12 V
|
fsw
1130-2560 kHz
|
Output
39 V / 1 A
Analog Devices ADP5070, Rev. B
Positive to Negative Converter
|
V
in
3.3 V
|
fsw
1130-2560 kHz
|
Output
-39 V / 1 A
Analog Devices ADP5070, Rev. B
Boost Converter
|
V
in
3.3 V
|
fsw
1130-2560 kHz
|
Output
39 V / 1 A
Analog Devices ADP5070, Rev. B
Boost Converter
|
V
in
3.3 V
|
fsw
1130-2560 kHz
|
Output
39 V / 1 A
Analog Devices ADP5070, Rev. B
Boost Converter
|
V
in
3.3 V
|
fsw
1130-2560 kHz
|
Output
39 V / 1 A
Analog Devices ADP5070, Rev. B
Positive to Negative Converter
|
V
in
5 V
|
fsw
1130-2560 kHz
|
Output
-39 V / 1 A
Analog Devices ADP5070, Rev. B
Boost Converter
|
V
in
5 V
|
fsw
1130-2560 kHz
|
Output
39 V / 1 A
Analog Devices ADP5070, Rev. B
Positive to Negative Converter
|
V
in
3.3 V
|
fsw
1130-2560 kHz
|
Output
-39 V / 1 A
Analog Devices ADP5070, Rev. B
Boost Converter
|
V
in
3.3 V
|
fsw
1130-2560 kHz
|
Output
39 V / 1 A
Analog Devices ADP5070, Rev. B
Positive to Negative Converter
|
V
in
3.3 V
|
fsw
1130-2560 kHz
|
Output
-39 V / 1 A
Analog Devices ADP5070, Rev. B
Positive to Negative Converter
|
V
in
5 V
|
fsw
1130-2560 kHz
|
Output
-39 V / 1 A
Analog Devices ADP5070, Rev. B
Boost Converter
|
V
in
3.3 V
|
fsw
1130-2560 kHz
|
Output
39 V / 1 A
Analog Devices ADP5070, Rev. B
Positive to Negative Converter
|
V
in
5 V
|
fsw
1130-2560 kHz
|
Output
-39 V / 1 A
Analog Devices ADP5070, Rev. B
Positive to Negative Converter
|
V
in
3.3 V
|
fsw
1130-2560 kHz
|
Output
-39 V / 1 A
Analog Devices ADP5070, Rev. B
Boost Converter
|
V
in
5 V
|
fsw
1130-2560 kHz
|
Output
39 V / 1 A
Analog Devices ADP5071 | Demoboard AN-1368
Boost Converter
|
V
in
9 V
|
Output
16 V / 0 A
Analog Devices ADP5071, Rev. B
Boost Converter
|
V
in
3 V
|
fsw
1130-2560 kHz
|
Output
34 V / 2 A
previous
1
...
21
22
23
24
25
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes