Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
631-660 of 14005 reference designs
Filter values
Analog Devices ADP2360 | Demoboard ADP2360CP-EVALZ
Buck Converter
|
V
in
4.5-60 V
|
Output
3.3 V
Analog Devices ADP2380
Buck Converter
|
V
in
4.5-20 V
|
fsw
250-1400 kHz
|
Output
18 V / 4 A
Analog Devices ADP2381
Buck Converter
|
V
in
4.5-20 V
|
fsw
250-1400 kHz
|
Output
18 V / 6 A
Analog Devices ADP2384, Rev. A
Buck Converter
|
V
in
4.5-20 V
|
fsw
200-1400 kHz
|
Output
18 V / 4 A
Analog Devices ADP2386, Rev. C
Buck Converter
|
V
in
4.5-20 V
|
fsw
200-1400 kHz
|
Output
18 V / 6 A
Analog Devices ADP2387, Rev. B
Buck Converter
|
V
in
4.5-20 V
|
fsw
200-1400 kHz
|
Output
6 A
Analog Devices ADP2389
Buck Converter
|
V
in
12 V
|
fsw
200-2200 kHz
|
Output
1.8 V / 1.2 A
Analog Devices ADP2389
Buck Converter
|
V
in
4.5-18 V
|
fsw
200-2200 kHz
|
Output
0.6 V / 12 A
Analog Devices ADP2389
Buck Converter
|
V
in
12 V
|
fsw
200-2200 kHz
|
Output
1.2 V
Analog Devices ADP2389 | Demoboard ADP2389-EVALZ
Buck Converter
|
V
in
4.5-18 V
|
fsw
200-2200 kHz
|
Output
1.8 V / 12 A
Analog Devices ADP2389 | Demoboard UG-863
Buck Converter
|
V
in
12 V
|
fsw
200-2200 kHz
|
Output
1.8 V / 12 A
Analog Devices ADP2390
Buck Converter
|
V
in
12 V
|
fsw
200-2200 kHz
|
Output
1.2 V / 12 A
Analog Devices ADP2390
Buck Converter
|
V
in
12 V
|
fsw
200-2200 kHz
|
Output
3.3 V / 12 A
Analog Devices ADP2390
Buck Converter
|
V
in
4.5-18 V
|
fsw
200-2200 kHz
|
Output
0.6 V
Analog Devices ADP2390 | Demoboard UG-863
Buck Converter
|
V
in
4.5-18 V
|
fsw
200-2200 kHz
|
Output
18 V / 12 A
Analog Devices ADP2390 | Demoboard ADP2390-EVALZ
Buck Converter
|
V
in
4.5-18 V
|
fsw
200-2200 kHz
|
Output
1.8 V / 12 A
Analog Devices ADP2441 | Demoboard CN0321 / EVAL-CN0321-SDPZ
Buck Converter
|
V
in
4.5-36 V
|
fsw
300-1000 kHz
|
Output
5 V / 1 A
Analog Devices ADP2443
Buck Converter
|
V
in
24 V
|
fsw
200-1800 kHz
|
Output
12 V / 3 A
Analog Devices ADP2450 | Demoboard ADP2450ASTZ-3-EVBZ, Rev. A
Other Topology
Analog Devices ADP2450 | Demoboard ADP2450ACPZ-3-EVBZ, Rev. A
Other Topology
Analog Devices ADP3050, Rev. C
Buck Converter
|
V
in
3.6-30 V
|
fsw
170-240 kHz
|
Outputs
5 V / 1 A, 3.3 V / 1 A
Analog Devices ADP3334 | Demoboard UG-963
Other Topology
Analog Devices ADP5014
Buck Converter
|
V
in
5 V
|
fsw
500-2500 kHz
|
Outputs
1.5 V / 2 A, 3.3 V / 2 A, 3.3 V / 0.6 A
Analog Devices ADP5014
Buck Converter
|
V
in
5 V
|
fsw
500-2500 kHz
|
Outputs
1.3 V / 1.5 A, 1.3 V / 3 A, 1.8 V / 0.6 A
Analog Devices ADP5014
Buck Converter
|
fsw
500-2500 kHz
Analog Devices ADP5014 | Demoboard ADP5014-EVALZ, Rev. 1
Buck Converter
|
V
in
2.75-6 V
|
fsw
500-2500 kHz
|
Outputs
1.5 V / 4 A, 1 V / 4 A
Analog Devices ADP5014, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-2500 kHz
|
Outputs
1.5 V / 2 A, 3.3 V / 2 A
Analog Devices ADP5014, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-2500 kHz
|
Outputs
1.3 V / 3 A, 1.3 V / 1.5 A
Analog Devices ADP5014, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-2500 kHz
|
Output
1.8 V / 0.6 A
Analog Devices ADP5014, Rev. 1
Buck Converter
|
V
in
2.75-6 V
|
fsw
500-2500 kHz
|
Output
5.4 V / 8 A
previous
1
...
20
21
22
23
24
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes