Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7351-7380 of 12310 reference designs
Filter values
Renesas ISL8018 | Demoboard ISL8018DEMO1Z, Rev. UG052.1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
500-4000 kHz
|
Output
1.8 V / 8 A
Renesas ISL8024 | Demoboard ISL8024DEM02Z, Rev. 1
Buck Converter
|
V
in
3.3 V
|
fsw
500-4000 kHz
|
Output
0.93 V / 3.5 A
Renesas ISL8024 | Demoboard ISL8024DEM02Z, Rev. 1
Buck Converter
|
V
in
3.3 V
|
fsw
500-4000 kHz
|
Output
0.93 V / 2 A
Renesas ISL8024 | Demoboard ISL8024DEM02Z, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-4000 kHz
|
Output
1.8 V / 2 A
Renesas ISL8024 | Demoboard ISL8024DEM02Z, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-4000 kHz
|
Output
3 V / 2 A
Renesas ISL8024 | Demoboard ISL8024DEM02Z, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-4000 kHz
|
Output
1.8 V / 2 A
Renesas ISL8024DEMO2Z | Demoboard ZCU1275, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-4000 kHz
|
Output
1.8 V / 2 A
Renesas ISL8024DEMO2Z | Demoboard ZCU1275, Rev. 1
Buck Converter
|
V
in
3.3 V
|
fsw
500-4000 kHz
|
Outputs
0.93 V / 3.5 A, 2 A
Renesas ISL8024DEMO2Z | Demoboard ZCU1275, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-4000 kHz
|
Output
3 V / 2 A
Renesas ISL8024DEMO2Z | Demoboard ZCU1275, Rev. 1
Buck Converter
|
V
in
5 V
|
fsw
500-4000 kHz
|
Output
1.8 V / 2 A
Renesas ISL8115, Rev. 1
Buck Converter
|
V
in
24-36 V
|
fsw
150-1500 kHz
|
Output
5 V / 20 A
Renesas ISL8115, Rev. 1
Buck Converter
|
V
in
25-36 V
|
fsw
150-1500 kHz
|
Output
5 V / 20 A
Renesas ISL8115, Rev. 1
Buck Converter
|
V
in
16-36 V
|
fsw
150-1500 kHz
|
Output
5 V / 10 A
Renesas ISL8117, Rev. 3
Buck Converter
|
V
in
4.5-60 V
|
fsw
100-2000 kHz
|
Output
3.3 V / 6 A
Renesas ISL8117, Rev. ISL8117DEMO4Z
Other Topology
Renesas ISL8117 | Demoboard ISL8117EVAL1Z, Rev. UG030.0
Buck Converter
|
V
in
4.5-60 V
|
Output
3.3 V / 6 A
Renesas ISL8117A | Demoboard ISL8117A-LDEMO2Z, Rev. A
Buck-Boost Converter
|
V
in
6.5-42 V
|
fsw
100-2000 kHz
|
Output
12 V / 3 A
Renesas ISL81401 | Demoboard ISL81401EVAL1Z, Rev. 0.00
Buck-Boost Converter
|
V
in
6-40 V
|
fsw
100-600 kHz
|
Output
12 V / 8 A
Renesas ISL81401A | Demoboard ISL81401AEVAL1Z, Rev. 0.00
Buck-Boost Converter
|
V
in
6-40 V
|
fsw
90-650 kHz
|
Output
12 V / 8 A
Renesas ISL81601, Rev. 0.00
Buck-Boost Converter
|
V
in
32-60 V
|
fsw
100-600 kHz
|
Output
48 V / 10 A
Renesas ISL81601, Rev. 1.00
Buck-Boost Converter
|
V
in
9-60 V
|
Output
60 V / 10 A
Renesas ISL81801 | Demoboard ISL81801EVAL1Z, Rev. 1.00
Buck-Boost Converter
|
V
in
9-80 V
|
fsw
100-600 kHz
|
Output
12 V / 10 A
Renesas ISL81801 | Demoboard ISL81801EVAL2Z, Rev. 1.00
Buck-Boost Converter
|
V
in
32-80 V
|
fsw
100-600 kHz
|
Output
48 V / 5 A
Renesas ISL81801DEMO1Z | Demoboard ISL81801DEMO1Z, Rev. 1
Buck-Boost Converter
|
V
in
32-80 V
|
fsw
100-600 kHz
|
Output
48 V / 10 A
Renesas ISL81802 | Demoboard ISL81802EVAL1Z, Rev. 1.00
Buck Converter
|
V
in
18-80 V
|
fsw
100-10000 kHz
|
Output
12 V / 20 A
Renesas ISL81802 | Demoboard ISL81802EVAL2Z, Rev. 1.00
Buck Converter
|
V
in
18-80 V
|
fsw
100-10000 kHz
|
Output
12 V / 10 A
Renesas ISL81805EVAL1Z, Rev. 1.00
Boost Converter
|
V
in
9-36 V
|
Output
48 V / 5 A
Renesas ISL81805EVAL2Z, Rev. 1.00
Boost Converter
|
V
in
9-36 V
|
Outputs
48 V / 3 A, 24 V / 5 A
Renesas ISL81805EVAL3Z, Rev. 1.00
Boost Converter
|
V
in
36-80 V
|
Outputs
12 V / 20 A, 5 V / 20 A
Renesas ISL81805EVAL4Z, Rev. 1.00
Boost Converter
|
V
in
36-60 V
|
Output
28 V / 20 A
previous
1
...
244
245
246
247
248
...
411
next
Cart
Your cart is empty.
Get samples and quotes