| Topology | Flyback Converter |
| Input voltage | 100-132 V |
| Output 1 | 15 V / 3 A |
| Output 2 | 9 V / 2.22 A |
| Output 3 | 12 V / 3 A |
| Output 4 | 20 V / 3.25 A |
| Output 5 | 5 V / 3 A |
| Output 6 | 20 V / 1 A |
| Output 7 | 12 V / 3 A |
| Output 8 | 5 V / 3 A |
| Output 9 | 20 V / 2.25 A |
| Output 10 | 15 V / 1.33 A |
| Output 11 | 9 V / 3 A |
| Output 12 | 5 V / 3 A |
| Output 13 | 9 V / 3 A |
| Output 14 | 15 V / 3 A |
| Output 15 | 12 V / 1.66 A |
| IC revision | 1.0 |
This document is an engineering report describing a 65 W Dual USB PD 3.0 power supply using InnoSwitch3-Pro INN3370-H302 IC and Injoinic IP2726 USB PD controller.
92% end to end efficiency at full load
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324024003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 330 nF | 275 | X2 | 260 | 0.1 | 30 GΩ | 12.5 | 15 | 8.5 | 14 | Bulk |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 890324024003 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
|---|