Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7441-7470 of 12739 reference designs
Filter values
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-250H, Rev. 4
Other Topology
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-150, Rev. 4
Other Topology
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-250X, Rev. 4
Other Topology
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-250HX, Rev. 4
Other Topology
|
V
in
85-264 V
Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-250, Rev. 4
Other Topology
|
V
in
85-264 V
Pulsiv PSV-RDAD-65USB | Demoboard PSV-RDAD-65USB, Rev. 1
USB
|
V
in
90-265 V
Qorvo ACT2861 | Demoboard EVK402
Buck-Boost Converter
|
V
in
4-29 V
|
fsw
125-1000 kHz
Qorvo ACT2861 | Demoboard ACT2861EVK1-201, Rev. 0.0
Buck-Boost Converter
|
V
in
4-29 V
|
fsw
125-1000 kHz
|
Output
8.4 V / 3 A
Qorvo ACT2861QI201 | Demoboard ACT2861EVK1-201, Rev. 1.0
Buck-Boost Converter
|
V
in
3.9-29 V
|
fsw
125-1000 kHz
|
Output
8.4 V / 3 A
Qorvo ACT2861QI201 | Demoboard ACT2861EVK1-201, Rev. 3
Buck-Boost Converter
|
V
in
4-30 V
|
fsw
125-1000 kHz
|
Output
8.4 V / 3 A
Qorvo ACT4060A, Rev. 1
Buck Converter
|
V
in
4.5-24 V
|
fsw
350-450 kHz
|
Outputs
3.3 V / 2 A, 5 V / 2 A
Qorvo ACT4060A, Rev. 1
Buck Converter
|
V
in
4.5-24 V
|
fsw
350-450 kHz
|
Outputs
2.5 V / 2 A, 3.3 V / 2 A
Qorvo ACT41000 | Demoboard ACT41000EVK-104.E1, Rev. 2.0
Buck Converter
|
V
in
24-40 V
|
Output
22 V / 4 A
Qorvo ACT41000 | Demoboard ACT41000EVK-104-REF01, Rev. 3.0
Buck Converter
|
V
in
24-40 V
|
Output
22 V / 4 A
Qorvo ACT41000 | Demoboard ACT41000EVK-101.E1 - UG130, Rev. 3.0
Other Topology
|
V
in
4.5-40 V
|
fsw
450-2250 kHz
Qorvo ACT4529
Buck Converter
|
V
in
6-32 V
|
Outputs
12 V / 2.4 A, 9 V / 2.4 A, 5 V / 2.4 A
Qorvo ACT4751 | Demoboard ACT4751EVK1-101 User’s Guide, Rev. REF01
Buck Converter
|
V
in
4-40 V
|
fsw
450-2250 kHz
|
Output
24 V / 4 A
Qorvo ACT4751M | Demoboard ACT4751M-101-REF04
Boost Converter
|
V
in
12 V
|
fsw
450-2250 kHz
|
Output
20 V / 4 A
Qorvo ACT4751M | Demoboard ACT4751M-101-REF05
Buck Converter
|
V
in
4-40 V
|
fsw
450-2250 kHz
|
Output
24 V
Qorvo ACT4751M | Demoboard ACT4751EVK1-101, Rev. 1.1
Buck Converter
|
V
in
4-40 V
|
Output
5 V / 0.3 A
Qorvo ACT4751M | Demoboard ACT4751EVK1-101, Rev. 1.1
Buck Converter
|
V
in
4-40 V
|
Output
24 V / 4 A
Qorvo ACT4752 | Demoboard ACT4752EVK1-101, Rev. 1.0
Buck Converter
|
V
in
4-40 V
|
Output
25 V / 4 A
Qorvo ACT4910QM‐121 | Demoboard ACT4910EVK1-121, Rev. 1.0
Buck Converter
|
V
in
10.8-13.6 V
|
fsw
320-1130 kHz
|
Output
10.7 V / 2.5 A
Qorvo ACT4911 | Demoboard UG-107, Rev. 1.0
Other Topology
|
V
in
3.3 V
|
Output
2 A
Qorvo ACT4921QW301 | Demoboard ACT4921EVK1-301, Rev. 1.0
Buck Converter
|
V
in
2.9-3.7 V
|
fsw
562-2250 kHz
|
Output
3.3 V / 3 A
Qorvo ACT5101
Buck-Boost Converter
|
V
in
4-23 V
|
fsw
125-1000 kHz
Qorvo ACT5101 | Demoboard ACT5101EVK1-102-UG127, Rev. 02
Buck-Boost Converter
|
V
in
4-22 V
|
Output
20 V / 5 A
Qorvo ACT5101 | Demoboard ACT510xEVK1-102 User’s Guide, Rev. 1
Buck-Boost Converter
|
V
in
4-22 V
|
fsw
125-1000 kHz
|
Output
20 V / 5 A
Qorvo ACT5101 | Demoboard ACT5101-101-REF01 USB PD3.0+PPS Reference Design, Rev. 1.0
Buck-Boost Converter
|
V
in
8-23 V
|
fsw
125-1000 kHz
|
Output
20 V / 3 A
Qorvo ACT5102 | Demoboard ACT5102EVK1-102-UG127, Rev. 02
Buck-Boost Converter
|
V
in
4-22 V
|
Output
20 V / 5 A
previous
1
...
247
248
249
250
251
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes